Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Heater Wire Terminals and Busbars

Heater Hook-up Wire Accessories

$21.07

Item# RLNI-16

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $21.07
5-9 $20.02
10-24 $19.60
25-49 $18.75
50-99 $18.33
100+ $17.91

In stock

Lead Time (If not in stock): 3 weeks
Heater Hook-up Wire Accessories RLNI-16 RLNI-16
  • Crimping Tool (CT-HT) : Crimps lugs onto 10 through 22 AWG solid or stranded wire
  • Bus Bars (BBS or BBP): 600°C (1110°F) Maximum wire temperature
  • Bus Bar Insulation (BBINS): Porcelain hi-temp insulation
  • Flexible Metal Armor (THE-0043): For abrasion and flexing protection

RLNI-16 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Material
Amps
Use with Wire AWG
Color
Use With


This product category includes bus bars, bus bar insulation, ring terminals, and more! Please refer to bullet points and spec sheet to verify item selection before purchasing.

Bus Bars
High-temperature wire and bus bars are recommended for connections to heater terminals and for runs in heated zones. When ambient temperature exceeds the maximum allowed for insulated wire, use a bus bare wire or a bar with porcelain insulators. Current-carrying capacities should be carefully noted. A bus bar is solid or perforated to facilitate wiring, especially when terminals are in line. The perforated bus bar has 11/32 x 7/32"" slots on 7/16"" centers. When connecting elements with a bus bar, provide expansion loops between elements. Bus bars can be used in multiples for higher amperage capacity (approx. 33-1/2% per bus bar) than listed to the right. Specify the number of feet of bus bar required for your application.
loading all models
loading all reviews
Rated 5 out of 5 by from Very well Satisfied The parts and tool I bought worked well together, as I expected, from the technical descriptions provided. I was pleased that I could all that I needed from a single source.
Date published: 2017-09-11
Rated 5 out of 5 by from Marvelously malleable These high temperature rated crimp rings arrived quickly, and give a nice smooth swedge. Some metals feel brittle, but these anchor with confidence.
Date published: 2017-03-06
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RLNI-16, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration