Thermocouple and Fine Wire Welder

$2,034.00

Item# TL-WELD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,034.00
10-24 $1,932.30
25-49 $1,891.62
50-99 $1,810.26
100-199 $1,769.58
200+ $1,728.90

In stock

Lead Time ( If not in Stock): 2 weeks

Thermocouple and Fine Wire Welder TL-WELD TL-WELD
Thermocouple and Fine Wire Welder is rated 4.0 out of 5 by 1.
  • y_2020, m_1, d_22, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TL-WELD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • Designed for Production of Commercial Grade Thermocouple Junctions
  • No Special Skills Needed to Operate
  • 120/220 Vac Selectable
  • Weld Wires up to 1.1mm(0.043in.) Diameter
  • Standard Accessories
  • Wire Holding Pliers and Lead
  • Safety Glasses (Optical Class 1 Rating)
  • Magnifying Eyeglass
  • Carbon Electrodes
  • Spare 2A Fuse
  • Argon Hose
  • Power Cord
  • Footswitch for Greater Ease of Use

Product info

Ratchet Action
No
Tool Type
Wire Welder
Use With
Thermocouple and fine wire welder
Use with Wire AWG
18 TO 40 AWG

Product Specs

Description

The TC-WELD is designed for sensor manufacturers who produce commercial-grade thermocouple junctions, and for users of large numbers of exposed junction thermocouples, such as test and development laboratories where multipoint temperature sensing of test pieces is required.

No special skills are needed and most people will be capable of producing quality work with minimal practice. The instrument can be operated via the front panel or by using the footswitch.

This model is suitable for welding wires up to 1.1 mm (0.043") in diameter and has an argon gas shield facility.

A satisfactory thermocouple junction is produced without using argon, but where argon is available a momentary purge is automatically triggered immediately prior to the weld to give optimum weld integrity.
General Specification
Product Name:            Fine Wire Welder
Model:                        TC-WELD
Dimension:                 220 (W) x 100 (H) x 270 (D) mm
Weight:                      3.6 kg / 7.94lbs
Weld Wire Diameter:   0.08mm / 0.003&rdquo to1.1mm / 0.043&rdquo
Duty Cycle:                5-10 welds per minute
Input:                        90-260 VAC / 50-60 Hz
Energy Output:           0 to 60 joules
Power Consumption:   Max 120 VA dropping to 10 VA during charging
Argon Input Port:       6mm (1/4 dia) tube Push connenct  
What's included in the Box 
1x TC-weld 
1x Power Cord
1x Foot Switch
1x Bonding Carbon Electrode
1x Bonding Copper Electrode
1x Safety Glasses
1x Spare Fuse
1x Removable Plier with Lead

Rated 4 out of 5 by from Simple, and does the job well We use this often, but not with the argon stream connected. Instead, a second person streams argon at the connector while the first makes the connection. Simpler and it works well.
Date published: 2019-07-25
  • y_2020, m_1, d_22, h_16
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TL-WELD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 41ms
  • REVIEWS, PRODUCT

Is the TL-WELD suitable for use on J Type thermocouples?

Asked by: Robert CBI
Yes, it will weld J or K type thermocouples.
Answered by: Anonymous
Date published: 2019-12-12
  • y_2020, m_1, d_23, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TL-WELD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration