Industrial Control Transformers - Stepdown Voltage Converters

Item# C0050E2A


Industrial Control Transformers - Stepdown Voltage Converters C0050E2A C0050E2A
Industrial Control Transformers - Stepdown Voltage Converters is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_23, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C0050E2A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 199ms
  • REVIEWS, PRODUCT
  • Single Phase Transformers
  • VA Load for 50-500
  • Input Voltages 240/480 to 120 Vac
  • Input Voltages 208/230/450 to 24/115 Vac
  • Models with Integral Fuse Blocks

Product info

Output Voltage
50 VA
Weight
1.2 kg (2.6 lbs)

Product Specs

  • Use With Device Type Stepdown Voltage Converters

Transformers provide stepped down voltages to machine tool control devices enabling control circuits to be isolated from all power and lighting circuits. This allows the use of grounded or ungrounded circuits that are independent of the power or lighting grounds; greater safety is afforded the operator. The control transformer line is particularly adaptable on applications where compact construction is demanded.

Single-Phase Transformers
How to Select Single-Phase Units

  1. Determine the primary (source) voltage (the voltage presently available).
  2. Determine the secondary (load) voltage (the voltage needed at the load).
  3. Determine the load VA: Multiply load Volts x load Amps to get the VA rating. Select a transformer rating equal to or greater than the load VA.



  4. MODEL NO. VADIMENSIONS: MM (INCHES)WEIGHT KG (LBS)WIRING DIAGRAM
    HEIGHT WIDTH DEPTH
    C0050E2A 50 65 (2.56) 76 (3) 76 (3) 1.2 (2.6) 1
    C0075E2A 75 65 (2.56) 76 (3) 89 (3.5) 1.6 (3.5) 1
    C0100E2A 100 73 (2.875) 86 (3.375) 86 (3.375) 1.9 (4.2) 1
    C0150E2A 150 81 (3.187) 95 (3.75) 102 (4) 3 ( 6.7) 1
    C0200E2A 200 97 (3.812) 114 (4.5) 102 (4) 3.9 (8.5) 1
    C0250E2A 250 97 (3.812) 114 (4.5) 111 (4.375) 10 (4.5) 1
    C0300E2A 300 97 (3.812) 114 (4.5) 121 (4.75) 5.1 (11.3) 1
    C0500E2A 500 121 (4.75) 133 (5.25) 140 (5.5) 8.7 (19.2) 1
    C0050E2AFB 50 100 (3.937) 76 (3) 76 (3) 1.3 (2.8) 1
    C0075E2AFB 75 100 (3.937) 76 (3) 89 (3.5) 1.7 (3.7) 1
    C0100E2AFB 100 108 (4.25) 86 (3.375) 86 (3.375) 2.0 (4.4) 1
    C0150E2AFB 150 116 (4.562) 95 (3.75) 102 (4) 3.1 (6.9) 1
    C0200E2AFB 200 132 (5.187) 114 (4.5) 102 (4) 3.9 (8.7) 1
    C0250E2AFB 250 132 (5.187) 114 (4.5) 111 (4.375) 4.6 (10.2) 1
    C0300E2AFB 300 132 (5.187) 114 (4.5) 121 (4.75) 5.2 (11.5) 1
    C0350E2AFB 350 132 (5.187) 114 (4.5) 133 (5.25) 6.3 (13.8) 1
    C0500E2AFB 500 156 (6.125) 133 (5.25) 140 (5.5) 8.8 (19.4) 1
    C0050E5E 50 65 (2.56) 76 (3) 83 (3.25) 1.5 (3.4) 2
    C0100E5E 100 81 (3.187) 95 (3.75) 143 (5.625) 2.7 (5.9) 2
    C0150E5E 150 81 (3.187) 95 (3.75) 111 (4.375) 3.6 (7.9) 2

Rated 5 out of 5 by from Nice Unit Well designed and built CT. Wish I could also buy a finger safe cover for the HV terminal bar.
Date published: 2016-05-15
  • y_2020, m_1, d_23, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_C0050E2A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 36ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 134ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration