text.skipToContent text.skipToNavigation

Back To Top

PID Controllers

A variety of 1/4, 1/8 and 1/16 DIN microprocessor controllers with a wide range of sizes and functions.

Universal Temperature/Process Controllers

The CN8500 Series temperature controller is versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application. A dual ...

Starting at $287.44

2  In Stock
View Full Specifications

1/32 & 1/16 DIN Temperature/Process Autotune Controllers

Description The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative desi...

Starting at $208.38

1  In Stock
View Full Specifications

1/4 DIN, PID, On/Off, or Limit Controllers

The CN8100 Series may be ordered as either a PID or On/Off controller or as a Limit Safety Device.The ¼ DIN models are low cost and ideal for OEM or replacement app...

Starting at $295.46

1  In Stock
View Full Specifications

Universal Temperature Process Controller

Monitor and control temperature or process applications with precision using the CN142 Series controllers. The CN142 Series provides dual LED displays for local indication...

Starting at $92.78

14  In Stock
View Full Specifications

1/16 DIN Temperature Controllers

Input TypesRange

Starting at $87.46

10  In Stock
View Full Specifications

1/4 DIN Ramp/Soak Temperature/Process Controllers

The CN7200 Series ¼DIN temperature/process controllers are designed to accept thermocouple, RTD, current or voltage input and provide dual outputs for control. Available o...

Starting at $93.55

3  In Stock
View Full Specifications

1/4 DIN Temperature Controllers

Input TypesRange

Starting at $104.19

5  In Stock
View Full Specifications

Temperature High Limit Controller

The CN3261 Series High Limit Controller protects expensive heaters and...

Starting at $132.75

19  In Stock
View Full Specifications

Temperature Controller with Sensitive Touch Keypad

Monitor and control temperature with precision using the CN38S Series controllers. The CN38S Series offers an innovative solution for programming through an ergonomic keyp...

Starting at $90.89

72  In Stock
View Full Specifications

1/16, 1/8, and 1/4 DIN Temperature/Process Controllers with Fuzzy Logic

The CN4000 Series temperature/process controllers set a new standard for ease-of-use and value. Units feature dedicated input models with thermocouple and RTD inputs, and ...

Starting at $83.33

27  In Stock
View Full Specifications

Limit Controller with Audible Buzzer

The CN700 Series thermocouple FM approved high limit controllers provide audible alarm status along with a robust 15 amp relay output. Unit allows the user to easily selec...

Starting at $95.83

14  In Stock
View Full Specifications

1/8 DIN Vertical Temperature Controllers

Description The CN710 Series temperature controllers offer easy-to-use programming menus designed for quick installation. These units are designed for direct o...

Starting at $95.83

7  In Stock
View Full Specifications
en-US
en
Save Configuration