text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Relative Humidity Controller

$340.00

Item# RHCN-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $340.00
10-24 $323.00
25-49 $306.00
50-99 $289.00
100-499 $272.00
500+ $255.00

In stock

Lead Time ( If not in Stock): 5 weeks

Relative Humidity Controller RHCN-3 RHCN-3
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 114ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Stainless Steel Miniature RH Probe May Be Remotely Mounted Thousands Of Feet from Controller
  • Setpoint/Bandwidth Control
  • 10 mV/%RH or 50 mV/%RH Recorder Output
  • OEM Markets
5 Year Warranty

Product info

Accuracy Value
±3% RH from 3% to 95% RH at 25°C
Maximum Humidity Measurement
100% RH
Power
8 Vdc to 30 Vdc, 125 milliamps max

Product Specs

  • Bandwidth Non-interacting
  • Housing Type Standard “T” box 114 L x 70 W x 51 mm deep (41/2 x 23/4 x 2") screw terminal connections
  • Maximum Ambient Temperature 85°C (185°F)
  • Measurement Type Humidity
  • Measurement Units RH
  • Minimum Ambient Humidity -20 (4°F)
  • Minimum Ambient Temperature -20°C (4°F)
  • Probe Diameter 19 mm
  • Probe Length 119 mm (4.7 in)
  • Probe Material Stainless Steel
  • Recorder Output 10 mV/% RH or 50 mV/% RH
  • Sensor Type Thin Polymer Capacitive Sensor

OMEGA’s RHCN-3 is an economical relative humidity controller. The probe uses a thin film polymer capacitive sensor which may be mounted thousands of feet from the controller box. The RHCN-3 has a standard 10 mV/%RH or 50 mV/%RH (internally selectable) recorder output, and a 5 amp SPDT relay for control. The controller is suitable in such applications as baking and food processing, HVAC, computer rooms, art galleries, drug manufacturing, and many others.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 167ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration