text.skipToContent text.skipToNavigation

1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers

$248.38

Item# CN132-24V

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $248.38
10-24 $235.96
25-49 $223.54
50-99 $211.12
100-499 $198.70
500+ $186.29

In stock

Lead Time ( If not in Stock): 3 weeks

1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers CN132-24V CN132-24V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1/32 DIN Cutout
  • User Selectable Inputs
  • Autotune PID
  • Configurable Dual Output
  • Second Setpoint and Output
  • NEMA-4X Front Panel
  • Full Cool Strategy
  • Auto/Manual Operation
  • Optional 12 Vac/dc or 24 Vac/dc Models
  • UL Recognized (US)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Form Factor
Number of Inputs
Input Type
Supply Voltage Type
Display Type
Additional Feature
Output Type


Product Specs

Description

The CN132-Series digital microcontrollers include all the features of standard 1/4, 1/8 and 1/16 DIN microprocessor controllers, in a very small package.

The CN132-Series features advanced Autotune PID. Autotune teaches the controller the main characteristics of the process. Autotune learns by cycling the output on and off. The results are measured and used to calculate optimum PID values which are automatically entered in the controller memory. Optimum cycle-time is calculated by Autotune programs. The choice of cycle-time is influenced by the external switching device or load, e.g., contactor, SSR, valve. Each control parameter also can be set by the user through the front keypad.

These units include program security in a hidden level for authorized personnel.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Is it possible to control/interface with this Controller remotely? Primarily, can I toggle the Process control on and off remotely (after setting up, in order to repeat testing); then can I adjust settings or params remotely (or re-run Autotune)?

Asked by: CF42
Sorry, the CN132 doesn't have this functionality. Our Platinum series can. They have a USB port for direct connection to a PC. They also offer an embedded Ethernet server for remote connection and programming. Link https://www.omega.com/en-us/search/?view=list&text=CN16Dpt-330-EIP&q=CN16Dpt-330-EIP%3Arelevance#
Answered by: NJENG
Date published: 2020-03-20
  • y_2020, m_7, d_7, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CN132-24V, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers
$12.17
0 In Stock
1/32 DIN Autotune Temperature/Process Dual Setpoint Controllers
$13.19
0 In Stock
Accessories
Adaptor allows one 1/32 DIN autotune controller to fit in a 1/16 DIN panel cutout
$12.17
0 In Stock
Replacement Panel Mounting Bracket
$9.13
13 In Stock
Case, bezel, lower facia kit
$15.21
1 In Stock
Lower facia for CN132
$5.65
0 In Stock

en-US
en
Save Configuration