text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Process Controllers

$273.00

Item# CN8592-DC1-DC2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $273.00
10-24 $259.35
25-49 $245.70
50-99 $232.05
100-499 $218.40
500+ $204.75

In stock

Lead Time ( If not in Stock): 6 weeks

Process Controllers CN8592-DC1-DC2 CN8592-DC1-DC2
  • User-Selectable Universal Inputs: Thermocouple, RTD, Voltage, or Current
  • Autotune PID, Heat or Cool
  • Bumpless Auto/Manual Transfer
  • Configurable Dual Heat or Cool Outputs
  • Relay, DC Pulse, or Triac Output Options
  • Programmable Process and Deviation Alarms (Normal and Latching)
  • Alarm Inhibit Mode
  • NEMA 4X (IP65) Dust- and Splash-Proof Front Panel
  • Accuracy: ±0.2% of FS, ±1 Digit
5 Year Warranty

Product info

Measurement Type
Temperature and Process
Input Type
Thermocouple, RTD, MA and MV
Number of Inputs
1
DIN Size
1/32 DIN
Display Type
4 Digit Single Display
Number of Outputs
2
Output Type
DC pulse/DC pulse
Max Sampling Rate
1 Hz
Supply Voltage Type
AC
Supply Voltage
100 to 240 Volts
Communincations
Not Applicable
Accuracy Rating
Good
Other Features
Not Applicable

Product Specs

  • Analog Voltage Input Ranges 10 to 50 mV
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.2% FS
  • Control/Alarm Outputs, Maximum 2
  • Control Algorithms Autotune PID
  • Control Mode Operator initiated from front panel
  • Display Color Green
  • Display Digit Height 10 mm
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 1
  • Other Features (Sku Variant) Low Voltage Power
  • RTD Connection 2 wire
  • Remote Setpoint Capability 1 count/0.1 count
  • RTD Curves Supported 385
  • RTD Types Supported RTD(2 wire - 100)
  • Supply Frequency 50/60 Hz
  • Sampling Rate 3.7 Hz (270 ms) Operating Limits
  • Thermocouple Type J

The CN8590 is a 1/32 DIN microprocessor based controller that provides accurate closed-loop control of temperature and other process variables. With on-demand auto-tuning, and complete On/Off through full PID functionality, the CN8590 accepts inputs from K, J and T type thermocouples, RTD's or linear signals. Standard features include a large easy-to-read LED display, dual outputs, field selectable inputs, process or deviation high/low alarms, and bumpless auto/manual transfer. On/Off output hysteresis is adjustable and the unit may be easily configured in the field to display process value, deviation or output percentage.

SPECIFICATIONS
Performance
Accuracy: ±0.2% of FS, ±1 Digit
Display Resolution Selectable: 0.1, 0.01 for process inputs, 1.0 for thermocouple inputs, 0.1, 1.0 for RTD inputs.
Setpoint Resolution: 1 count/0.1 count
Repeatability: ±1.0 count
Temperature Stability: 5 .V/°C maximum
T/C Cold End Tracking: 0.05°C/°C ambient
Noise Rejection: Common mode >100 dB, Series mode >70 dB
Sampling Frequency: 3.7 Hz (270 ms) Operating Limits
Line Voltage Line Power: 85 to 265 Volts, 50/60 Hz,
Power Consumption: Less than 6 VA (Instrument)

Control Characteristics
Setpoint Limits: User Configurable
Alarms: Adjustable for high low process or deviation
Rate (Derivative): 0 to 2400 sec
Reset (Integral): 0 to 9600 sec
Cycle Time: 0.3 to 120 sec
Proportional Band: 1 to FS
Deadband: 1 to FS
Control Hysteresis: 1 to FS
Autotune: Operator-initiated from front panel
Manual Control: Operator-initiated from front panel

Inputs
Thermocouple: J, K and T, maximum lead resistance 100 ohms
RTD: Platinum 100 ohm at 0 Degrees C, DIN curve 0.00385.
Process Inputs: Linear current and voltage
Engineering Units: -1999 to 9999

Output Options
SPST Relay: 5 Amps @ 120 Vac , 5 Amps @ 240 Vac
dc Pulse: 5 Vdc pulsed
SSR: Solid-State Relay, 120/240 Vac, zero Voltage switched 1 Amp continuous 10 Amp surge @ 25°C.

General
Display: LED 4-Digit, 10 mm
Display Indicators: 7-Segment LED Alphanumeric
Dimensions: 48 mm (1.890') x 23.97 mm , (0.944') x 99.99 mm (3.937')
Panel Cutout: 45 mm (1.772') x 22.19 mm (0.874')
Front Panel Rating: NEMA 4X
Operating Temperature: 0 to 55°C (32 to 131°F)
Humidity Tolerances: 90% R.H. maximum, non-condensing
Weight: 90.7 g (3.2 oz)

Panel Mount Components




Panel Mounting and Controller


Universal Input Types and Ranges

InputTypeRangeResolution
TC J
Iron-Constantan
-100 to 760°C
-148 to 1400°F
1°C
1°F
K
CHROMEGA™-ALOMEGA™
-140 to 1350°C
-220 to 2462°F
1°C
1°F
T
Copper-Constantan
-130 to 400°C
-202 to 752°F
1°C
1°F
RTD RTD
2-wire, 100Ω Pt
-200 to 850°C
-328 to 1562°F
1°C
1°F
RTD
2-wire, 100Ω Pt
-128.8 to 200.0°C
-199.0 to 392.0°F
0.1°C
0.1°F
MV 10 to 50 mV
0 to 50 mV
Scalable (-1999 to +9999)
Scalable (-1999 to +9999)
Selectable
Selectable
*MA 4 to 20 mA
0 to 20 mA
Scalable (-1999 to +9999)
Scalable (-1999 to +9999)
Selectable
Selectable
* Note for mA Input, connect external 2.5 ohm resistor across signal input terminals.

  • CE Icon CE

en-US
en
Save Configuration