text.skipToContent text.skipToNavigation

1/32 &amp

$344.00

Item# CN9311-C2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $344.00
10-24 $326.80
25-49 $309.60
50-99 $292.40
100-499 $275.20
500+ $258.00

In stock

Lead Time ( If not in Stock): 5 weeks

1/32 &amp CN9311-C2 CN9311-C2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 4-Digit Display
  • 5 Alarm Configurations
  • Single Ramp and Soak
  • PID Heat-Cool Control
  • NEMA-4 (IP66) Faceplate
  • Sleeve Mounting
  • Security Lockouts
  • UL Recognized

    OPTIONAL
  • RS-232 or RS-485 Communications
  • Communications Software: CN9-SW
  • Low Voltage Power

    Ask Sales about the related CSC32
    Benchtop Controller Series!

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Number of Inputs
DIN Size
Display Type
Number of Outputs
Output Type
Max Sampling Rate
Supply Voltage Type
Supply Voltage
Communincations
Accuracy Rating
Other Features


Product Specs

Description

The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative design. Building on the success of the CN132-Series and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows-based software. The CN9-SW series software bridges the gap between the "stand alone" system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 32 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98, NT, or XP.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
RS-232 Communications Board. Field Installable.
$74.03
15 In Stock
RS-485 Communications Board. Field Installable.
$74.03
50 In Stock
Trim Plate adapter, 1/16 to 1/4 DIN panel cutout. Field Installable.
$21.95
0 In Stock
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$15.76
118 In Stock

en-US
en
Save Configuration