text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Microprocessor-based Controller Self container Temperature controller

$897.84

Item# CNI-CB120-K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $897.84
5-9 $852.95
10-24 $808.06
25-49 $763.16
50-99 $718.27
100+ $673.38

In stock

Lead Time ( If not in Stock): 3 weeks

Microprocessor-based Controller Self container Temperature controller CNI-CB120-K CNI-CB120-K
Microprocessor-based Controller Self container Temperature controller is rated 3.0 out of 5 by 1.
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CNI-CB120-K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • Easy-to-Use Digital Controller with On/Off, PID and Ramp/Soak
  • Optional Ethernet Control with Built-In Web Server
  • 120V Operation
  • 12 A (1440 W) Nominal, 15 A Max Capacity
  • Type K Input and M12 Female Connector Input for RTD or Process (0 to 1V, 0 to 10V, 4 to 20 mA)
  • On/Off Switch
  • Main Power Light
  • Output Indicator Lights
  • Two 7A Controlled Outputs with Standard 120V Power Output Receptical
  • Fuses for Controller, Output 1 and 2 Provided
  • For Indoor Use
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Number of Inputs
Input Type
Communications
Supply Voltage Type
Additional Feature
Output Type

Product Specs

  • Analog Voltage Input Ranges 0 to 1V
  • Analog Current Input Ranges 4 to 20 mA
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Thermocouple Type K

*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT Series.*

The CNI-CB120SB Series is a self-contained temperature/process control panel that provides a complete control system design, eliminating the need to select, collect and assemble separate components. The preconfigured panels are ready to install, requiring only supply power, load and sensor hook-up. They are equipped with an OMEGA™ iSeries microprocessor-based controller with on/off, PID and ramp/soak capabilities along with a tri-color display. These control panels are supplied with a thermocouple input jack and M12 female connector for RTD or process inputs. Their compact packaging makes them portable or easy to mount, even in limited spaces.

For additional information on the CNI microprocessor-based controller, see "related links" above.
Specifications
Weight: 4.53 kg (10 lb)
Dimensions: 203 H x 152 W x 152 mm D (8 x 6 x 6")
Operating Temperature: 0 to 55°C (32 to 151°F)

Other thermocouple types are available. Please see the Part Number Builder directly below the ordering table.

Not available for export to Canada or Europe.

Rated 3 out of 5 by from Blends well with my design I operate a press with this control. I only wish there were more than one input.
Date published: 2017-03-01
  • y_2020, m_3, d_31, h_12
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CNI-CB120-K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT

Can this be ordered for a 20 A 250 V connector (NEMA 6-20) 3000 W, 20A oven application?

Asked by: Anonymous
Thank you for your inquiry. We do not perform modifications on this particular line and would not be able to accommodate this request. Standard is 20 Amp, 2400 W, 240 VAC. Thank you.
Answered by: dfrisby7728
Date published: 2020-01-28

When I request for return, I was asked serial number, but I can only get the Part No. How to get the serial number? Is that necessary?

Asked by: dfxj
Thank you for your inquiry. Not all of our products have serial numbers. Referencing your Omega Order Number should be more than adequate for a Customer Care Rep to issue you an RMA without a serial number.
Answered by: Application Engineer JB
Date published: 2019-10-29

The id is always error, how can i find the id number? Or can i reset the id? Part Number: CNI-CB120-K. Thank you!

Asked by: abiao
ID error means wrong password is entered. The "universal" password value is "5709" so this will unlock even if you have forgotten the password that was put in.
Answered by: dennis882
Date published: 2019-10-30
  • y_2020, m_3, d_31, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CNI-CB120-K, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
Accessories
Field Mountable M8 and M12 Connectors
$12.47
192 In Stock

en-US
en
Save Configuration