text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs

Item# CN1501-B


1/8 DIN On-Off Temperature or Process Controllers with 5 Ramp and Soak Programs plus 2 Timers with Optional Outputs CN1501-B CN1501-B
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 171ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Temperature/Process Input
  • Ramped On/Off Control
  • Five Ramp and Soak Profiles, Each up to 10 Segments
  • Rate of Change and Min or Max Display
  • 4-Digit LED Display
  • Optional Alarms: 2 Process, 1 Rate, and 1 Deviation Alarm
  • Two Timers with Solid State Outputs
  • Built-in Alarm Buzzer with Relay or dc Pulse

Product info

Measurement Type
Temperature
Input Type
B Thermocouple
Number of Inputs
1
DIN Size
1/8 DIN
Display Type
4 Digit Single Display
Number of Outputs
2
Output Type
Open Collector, Relay
Max Sampling Rate
1 Hz
Supply Voltage Type
AC
Supply Voltage
100 to 120 Volts
Communincations
Not Applicable
Accuracy Rating
Good
Other Features
Not Applicable

Product Specs

  • Analog Voltage Input Ranges 0 to 10 Vdc
    0 to 10 Vdc
  • Communication Protocols (Sku Variant) RS-232/RS-485
    RS-232/RS-485
  • Control/Alarm Outputs, Maximum 1
    1
  • Control Algorithms Manual Control Mode
    Manual Control Mode
  • Display Color Red
    Red
  • Display Digit Height 10 mm H
    10 mm H
  • Measurement Type Temperature
    Temperature
  • Number of Display Lines (Sku Variant) 1
    1
  • RTD Connection 2 wire
    2 wire
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported Thermocouples(J
    Thermocouples(J
  • RTD Types Supported RTD(2 wire - 100)
    RTD(2 wire - 100)
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 0 to 500 seconds
    0 to 500 seconds
  • Thermocouple Type J
    J

Description

The CN1501 indicator offers sophisticated microprocessor-based temperature control with ramp and soak, in a convenient 1/8 DIN (cutout) case. The CN1501 can store up to five ramp and soak profiles in memory each profile can have up to 10 ramp/soak segments. The CN1501 uses ramped on-off control to provide optimum temperature stability.

The CN1501 can display average rate of temperature change per minute, as well as instantaneous temperature. Low and high peaks are constantly monitored, and can be displayed at the touch of a key. Two programmable timers are also featured (second timer is also used for On/Off control).These timers can be used as timer or time/temperature based alarms.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 127ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration