text.skipToContent text.skipToNavigation

1/8 DIN 4-Zone & 7-Zone Temperature/Process Controllers with Ramp/Soak Capability

$891.00

Item# CN1507RTD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $891.00
5-9 $846.45
10-24 $801.90
25-49 $757.35
50-99 $712.80
100+ $668.25

In stock

Lead Time ( If not in Stock): 5 Days

1/8 DIN 4-Zone & 7-Zone Temperature/Process Controllers with Ramp/Soak Capability CN1507RTD CN1507RTD
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1/8 DIN Cutout
  • ON/OFF and Full PID Control
  • Independent 7-Segment Ramp/Soak Profile for Each Zone
  • Programmable Heating or Cooling Outputs
  • Power:120 Vac 50/60 Hz,(optional) 240 Vac 50/60 Hz or 12 Vdc

    DISPLAY:
  • Setpoint Deviation Can Be Displayed
  • Engineering Units Can Be Displayed by Scaling Voltage, Current or Millivolt Input Signals
  • Three Display Modes: Setpoint Only, Process Only or Both Process & Setpoint
  • Displays Min/Max Readings for Each Zone

    INPUTS:
  • 7 Thermocouples, European and American Curve RTDs, 2252 Ω (400 Series) Thermistors, 4-20 mAdc, 0 to 10 Vdc, and 0-100 mVdc
  • Input Type Selectable from Front Keys - Independently for Each Zone

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Form Factor
Number of Inputs
Input Type
Supply Voltage Type
Ramp and Soak
Display Type
Output Type

Product Specs

  • Analog Voltage Input Ranges 0 to 10 Vdc
    0 to 10 Vdc
  • Analog Current Input Ranges 4 to 20 mA
    4 to 20 mA
  • Analog Input Accuracy Temperature Resolution: 1°C/1°F Voltage: 0.05% FS Current: 0.05% FS
    Temperature Resolution: 1°C/1°F Voltage: 0.05% FS Current: 0.05% FS
  • Control/Alarm Outputs, Maximum 7
    7
  • Control Algorithms Manual Control Mode
    Manual Control Mode
  • Display Color Red
    Red
  • Display Digit Height 10 mm H
    10 mm H
  • Measurement Type Temperature
    Temperature
  • Number of Display Lines (Sku Variant) 1
    1
  • Other Features (Sku Variant) Low Voltage Power
    Low Voltage Power
  • RTD Connection 2 wire
    2 wire
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported Thermocouples(J
    Thermocouples(J
  • RTD Types Supported RTD
    RTD
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 2 channels/s (non-adjustable)
    2 channels/s (non-adjustable)
  • Thermistor Types Supported (Sku Variant) 400 Series
    400 Series
  • Thermocouple Type J
    J

Description

The CN1500 series is a compact unit that offers the features of up to seven controllers in a single 1/8 DIN enclosure.

Careful design, high functionality and compactness allow it to offer the best cost/performance ratio of any controller in its class. The input type for each zone is selected independently. Scaling and offset allow current and voltage signals to be converted and displayed in engineering units. Temperature can be displayed in Centigrade or Fahrenheit.

Each zone has its own ramp/soak profile with up to 7 segments. ON/OFF as well as PID control is offered for optimum process stability. Processes that do not require tight control through complex tuning of PID parameters can be run under simple ON/OFF control. Each zone has its own set of ON/OFF and PID parameters and each zone can be programmed for heating or cooling. Setpoint deviation, positive as well as negative, can be viewed.

Additional functions include min/max reading for each zone, indefinite program hold, automatic scanning and displaying of different zones and three display modes (setpoint only, process only or both setpoint and process). Power, control, and process signal connections are conveniently made with Euro-style plug-in connectors.

Each zone has a three-digit long engineering label that can be programmed to indicate the type of process being controlled, e.g., °C or °F for temperature, PSI for pressure, etc. Every controller’s output status is indicated by LED’s. Channel-to-channel scan time is also programmable.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are the thermocouple inputs configured for bare wires or thermocouple plugs (standard or mini)?

Asked by: NobleGasMan
Thank you for your inquiry. This instrument is configured to accept stripped leads and has a screw terminal block on rear of unit. Please refer to the online manual for more details.
Answered by: Application Engineer JB
Date published: 2020-04-30
  • y_2020, m_6, d_1, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CN1507RTD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration