text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/16 DIN Autotune Controller

Item# CN76163-485


1/16 DIN Autotune Controller CN76163-485 CN76163-485
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • Dual 4-Digit Display
  • Adaptive Tuning
  • Autotune PID, PID, or On-Off Control
  • Thermocouple Input with 1° or 0.1° Resolution
  • RTD Input with 1° or 0.1° Resolution
  • Scalable Voltage and Current Inputs
  • Displays in °F, °C, or Engineering Units
  • Password Protection
  • Front-Panel Programming
  • Relay, DC Pulse, AC SSR, Voltage, or Current Output(s) Optional Features
  • Analog Process or RS485 Digital Output
  • Tracking/Non-Tracking Alarms Additional Features
  • Loop Break Protection
  • Min/Max Indication
  • Auto/Manual Operation
  • Percent Output Indication
  • Single-Segment Ramp and Soak

Product info

Thermocouple Type
J DIN, J, K, E, T, R, N, C, S, B
Number of Channel
4
DIN Size
1/16 DIN
Number of Control Outputs
2
Control Output Type
Output 1 0 to 10 Vdc and Output 2 Relay, DC Pulse
Supply Voltage
100 to 240 Vac, 132 to 240 Vdc
Accuracy
±0.25% span ±1 digit
Other Features
Standard

Product Specs

  • Analog Voltage Input Ranges 0 to 5 Vdc
    0 to 5 Vdc
  • Communication Protocols (Sku Variant) RS-485
    RS-485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
    0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.25% span ±1 digit
    ±0.25% span ±1 digit
  • Control/Alarm Outputs, Maximum 2
    2
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Display Color Red/Green
    Red/Green
  • Display Digit Height 7.6 mm
    7.6 mm
  • Maximum Ambient Humidity 90% RH non-condensing
    90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
    55 {C} (131 {F})
  • Maximum Storage Temperature 80 {C} (176 {F})
    80 {C} (176 {F})
  • Minimum Ambient Humidity 0% RH non-condensing
    0% RH non-condensing
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature -10 {C} (14 {F})
    -10 {C} (14 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Recorder Retransmission
    Recorder Retransmission
  • RTD Connection 2
    2
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 2
    RTD( 2
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 2 to 80 s
    2 to 80 s
  • Thermocouple Type J
    J

  • Description
The Newest PLATINUM Series Controller CNPT is Available Now!

The CN76000 1/16 DIN PID controllers provide economical control for a wide variety of processes, includingheating, cooling, and heat/cool. When used with theproper transmitters, these devices can also controlpressure, flow, humidity, motion, or pH. The frontpanel is NEMA 2, 3R, and 12 rated for waterproofprotection and is corrosion resistant.
The sophisticated design of the CN76000 incorporatesthe latest microprocessor and surface mounttechnology, compressing an unprecedented number ofstandard features into a compact 1/16 DIN package. Theuser can program control functions from the frontpanel input types are DIP switch selectable. Multipletuning modes allow the user to select from 3 standardtuning presets, manual tuning, or autotuning.
Standard features include self-diagnosis with faultindication. Non-volatile memory retains all processparameters when power is off, without battery backup.Settings for the optional alarm are configurable. Thealarm action may be defeated on startup, or until theprocess value exceeds the alarm setpoint. The powerinterrupt feature will reset on power-up if the alarmcondition no longer exists.
Other standard features include min/max storage anddisplay, auto/manual control, percent output indication,ramp and soak operation, 4 user-selectable securitylevels with password protection, and jumper-selected5 Vdc pulse output to drive external solid state relays.Optional features include RS485 communications,process recorder output.
Note: CE not available with -485 commmunications option

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
Accessories
suppression kit, 110 to 230 Vac
$15.76
107 In Stock

en-US
en
Save Configuration