text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/4 DIN, PID, On/Off, or Limit Controllers

Item# CN8100

In stock

Lead Time ( If not in Stock): 0 week

1/4 DIN, PID, On/Off, or Limit Controllers CN8100 CN8100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 191ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Large, Easy-to-Read LED Display, Selectable for Either Setpoint or Process Temperature
  • Type J or K Thermocouple Input For PID Controllers
  • Type J Thermocouple Input For ON-OFF or LimitControllers
  • ON-OFF and PID Contollers Can Be Ordered with One or Two Outputs.Output One: 5Amp Relay or 2 Aac SSR. Output Two:5 Amp Relay or 1 Aac SSR
  • Limit Controllers have One 5 Amp Relay and Are FM Approved
  • Adjustable Output Hysteresis to Prevent Rapid Cycling Around Setpoint Temperature
  • Adjustable Deviation Alarm Flashes When Measured Temperature Exceeds or Falls Below Setpoint Temperature
  • NEMA-4X Front Bezel, Splash-Proof and Resistant to Dust
  • Discrete Status Indicators Illuminate When Temperature Display, Setpoint Display or Heat/Cool Output Is Active
  • UL Recognized (C), (US)
5 Year Warranty

Product Specs

  • Analog Input Accuracy ±0.3% of FS
    ±0.3% of FS
  • Control/Alarm Outputs, Maximum 1
    1
  • Control Algorithms Autotune PID
    Autotune PID
  • Display Color Orange
    Orange
  • Display Digit Height 14 mm
    14 mm
  • Maximum Ambient Temperature 60 {C} 140 {F}
    60 {C} 140 {F}
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 1
    1
  • Remote Setpoint Capability 1 count
    1 count
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Thermocouple Type J
    J

The CN8100 Series may be ordered as either a PID or On/Off controller or as a Limit Safety Device.The ¼ DIN models are low cost and ideal for OEM or replacement applications. They are microprocessor-based and accurate to ±0.3% FS.


As a separate safety feature to your control application, the CN8121-R1 high limit safety device provides reliable high/low temperature limit shut-off control for most machine and process control applications including environmental chambers, furnaces, ovens and packaging machinery. As a high limit device, these controllers have a normally energized SPDT latching output relay which becomes de-energized whenever the process variable (PV) exceeds a selected setpoint value. Reset of the latching output relay is done from a reset pushbutton on the front panel of the controller.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 109ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration