text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/16 DIN Temperature/Process Controllers

$325.50

Item# CN8501MA-R1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $325.50
10-24 $309.23
25-49 $292.95
50-99 $276.68
100-499 $260.40
500+ $244.13

In stock

Lead Time ( If not in Stock): 2 weeks

1/16 DIN Temperature/Process Controllers CN8501MA-R1 CN8501MA-R1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 175ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA-4X Front Panel
  • User Selectable Ramp to Setpoint
  • Bumpless Auto/ Manual Operation
  • Optional RS-232 or RS-485 Communications
  • Autotuning Heat or Cool
  • Thermocouple, RTD, Voltage, or Current Input
  • Dual Output and Dual Alarm Capability
  • Optional Remote Setpoint, Transducer Power Supply and Recorder Output
  • Optional Power, 24 Vdc/Vac

Product info

Measurement Type
Process
Control Outputs
1
Form Factor
1/16 DIN
Number of Inputs
1
Input Type
Analog Current
Communications
None
Supply Voltage Type
AC
Ramp and Soak
Ramp to SP
Display Type
3.5 Digit Dual Display
Output Type
Relay

Product Specs

  • Analog Voltage Input Ranges 0 to 5 V
  • Communication Protocols (Sku Variant) RS232 or RS485
  • Analog Input Accuracy ±0.2% of full scale
  • Control Mode Operator initiated from front panel
  • Display Color Orange/Green
  • Display Digit Height 9.2 mm
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • RTD Connection 3 wire
  • Remote Setpoint Capability 1 count/0.1 count
  • RTD Curves Supported 385
  • RTD Types Supported RTD( 3 wire - 100)
  • Supply Frequency 50/60 Hz
  • Sampling Rate 0.1
  • Thermocouple Type J

Description

The CN8500 temperature controller is extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. The dedicated upper display shows the process temperature, while the lower display displays setpoint and setup parameters. Individual LED’s identify the status of outputs, alarms, digital communications and special options. The CN8500 features a NEMA-4X front panel and a universal power supply that accepts 103 to 253 Vac and 103 to 330 V dc. Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, rate and reset before the process reaches setpoint. These parameters provide quick stabilization of both the heating and cooling process without overshoot, hunting or cycling. The standard dual control outputs can be configured in a variety of control and alarm applications such as heat, heat/cool, heat/alarm, cool, or cool/alarm. The Ramp to Setpoint feature allows the user to define the rate of rise to reach the setpoint, thus minimizing thermal shock to the load during start-up.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 115ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration