text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/32 & 1/16 DIN Temperature/Process Autotune Controllers

Item# CN9311-C2


1/32 & 1/16 DIN Temperature/Process Autotune Controllers CN9311-C2 CN9311-C2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 149ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 4-Digit Display
  • 5 Alarm Configurations
  • Single Ramp and Soak
  • PID Heat-Cool Control
  • NEMA-4 (IP66) Faceplate
  • Sleeve Mounting
  • Security Lockouts
  • UL Recognized

    OPTIONAL
  • RS-232 or RS-485 Communications
  • Communications Software: CN9-SW
  • Low Voltage Power

    Ask Sales about the related CSC32
    Benchtop Controller Series!

Product info

Measurement Type
Temperature and Process
Input Type
Thermocouple, RTD, MA and MV
Number of Inputs
1
DIN Size
1/16 DIN
Display Type
4 Digit Single Display
Number of Outputs
2
Output Type
Relay/Relay
Max Sampling Rate
1 Hz
Supply Voltage Type
AC
Supply Voltage
100 to 240 Volts
Communincations
Serial
Accuracy Rating
Good
Other Features
RS232

Product Specs

Description

The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative design. Building on the success of the CN132-Series and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows-based software. The CN9-SW series software bridges the gap between the "stand alone" system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 32 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98, NT, or XP.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 142ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
RS-232 Communications Board. Field Installable.
$74.03
15 In Stock
RS-485 Communications Board. Field Installable.
$74.03
50 In Stock
Trim Plate adapter, 1/16 to 1/4 DIN panel cutout. Field Installable.
$21.95
10 In Stock
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$15.76
106 In Stock
Trim Plate adapter, 1/16 to 1/8 DIN panel cutout. Field Installable.
$21.95
0 In Stock
Software for either RS-232 or RS-485 communications (refer to CN9-SW specifications. Compatible with Windows 95 and Windows NT.
$206.85
0 In Stock

en-US
en
Save Configuration