
1/32 & 1/16 DIN Temperature/Process Autotune Controllers
Item# CN9312-C2-LV
- 4-Digit Display
- 5 Alarm Configurations
- Single Ramp and Soak
- PID Heat-Cool Control
- NEMA-4 (IP66) Faceplate
- Sleeve Mounting
- Security Lockouts
- UL Recognized
OPTIONAL - RS-232 or RS-485 Communications
- Communications Software: CN9-SW
- Low Voltage Power
Ask Sales about the related CSC32
Benchtop Controller Series!
Product info
Measurement Type
Temperature and Process
Input Type
Thermocouple, RTD, DC voltage or DC current
Number of Inputs
1
DIN Size
1/16 DIN
Display Type
4 Digit Single Display
Number of Outputs
2
Output Type
Relay, DC Pulse
Max Sampling Rate
1 Hz
Supply Voltage Type
AC/DC
Supply Voltage
12 to 24 Volts
Communincations
Serial
Accuracy Rating
Good
Other Features
RS232
Product Specs
-
Analog Voltage Input Ranges
0 to 50 mV
0 to 50 mV -
Communication Protocols (Sku Variant)
RS232 or RS485
RS232 or RS485 -
Display Color
Red
Red -
Display Digit Height
9 mm
9 mm -
Maximum Ambient Temperature
50 {C} (122 {F})
50 {C} (122 {F}) -
Measurement Type
Temperature
Temperature -
Minimum Ambient Temperature
0 {C} (32 {F})
0 {C} (32 {F}) -
Number of Display Lines (Sku Variant)
1
1 -
RTD Connection
2
2 -
RTD Curves Supported
385
385 -
RTD Types Supported
RTD (2 wire - 100)
RTD (2 wire - 100) -
Supply Frequency
50/60 Hz
50/60 Hz -
Sampling Rate
2 seconds
2 seconds -
Thermocouple Type
B
B
Description
The new 1/32 DIN CN9500, 1/16 DIN CN9300 Single Display and 1/16 DIN CN9400 Dual Display controllers follow the OMEGA tradition of innovative design. Building on the success of the CN132-Series and CN9000A series, the new models include several new features, the most important being the option of a low cost serial communicating system with easy to use Windows-based software. The CN9-SW series software bridges the gap between the "stand alone" system and full SCADA of Fieldbus control networks by providing a facility for remote supervision of up to 32 instruments using MODBUS protocol. It requires only a modest investment and can be operated by anyone with a medium specification PC or laptop that can be run with Windows 95, 98, NT, or XP.
Product Number
Description
Price
DISCONTINUED - Cloning Logging and Charting Software that Supports CN9300. CN9400 & CN9500 with Communications Options
$206.85
0 In Stock