text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Microprocessor-based Controller Self container Temperature controller

$870.00

Item# CNI-CB120-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $870.00
5-9 $826.50
10-24 $783.00
25-49 $739.50
50-99 $696.00
100+ $652.50

In stock

Lead Time ( If not in Stock): 3 weeks

Microprocessor-based Controller Self container Temperature controller CNI-CB120-E CNI-CB120-E
Microprocessor-based Controller Self container Temperature controller is rated 3.0 out of 5 by 1.
  • y_2019, m_11, d_13, h_24
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.1
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CNI-CB120-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 172ms
  • REVIEWS, PRODUCT
  • Easy-to-Use Digital Controller with On/Off, PID and Ramp/Soak
  • Optional Ethernet Control with Built-In Web Server
  • 120V Operation
  • 12 A (1440 W) Nominal, 15 A Max Capacity
  • Type K Input and M12 Female Connector Input for RTD or Process (0 to 1V, 0 to 10V, 4 to 20 mA)
  • On/Off Switch
  • Main Power Light
  • Output Indicator Lights
  • Two 7A Controlled Outputs with Standard 120V Power Output Receptical
  • Fuses for Controller, Output 1 and 2 Provided
  • For Indoor Use

Product info

Measurement Type
Temperature, Process
Control Outputs
2
Number of Inputs
1
Input Type
E Thermocouple, RTD, and Process
Communications
No Ethernet
Supply Voltage Type
AC
Additional Feature
20A (2400 W) Capacity
Output Type
Two 15A Controlled Output Relays

Product Specs

  • Analog Voltage Input Ranges 0 to 1V
  • Analog Current Input Ranges 4 to 20 mA
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Thermocouple Type K

Description

*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT Series.*

The CNI-CB120SB Series is a self-contained temperature/process control panel that provides a complete control system design, eliminating the need to select, collect and assemble separate components. The preconfigured panels are ready to install, requiring only supply power, load and sensor hook-up. They are equipped with an OMEGA™ iSeries microprocessor-based controller with on/off, PID and ramp/soak capabilities along with a tri-color display. These control panels are supplied with a thermocouple input jack and M12 female connector for RTD or process inputs. Their compact packaging makes them portable or easy to mount, even in limited spaces.

For additional information on the CNI microprocessor-based controller, see "related links" above.
Specifications
Weight: 4.53 kg (10 lb)
Dimensions: 203 H x 152 W x 152 mm D (8 x 6 x 6")
Operating Temperature: 0 to 55°C (32 to 151°F)

Other thermocouple types are available. Please see the Part Number Builder directly below the ordering table.

Not available for export to Canada or Europe.

Rated 3 out of 5 by from Blends well with my design I operate a press with this control. I only wish there were more than one input.
Date published: 2017-03-01
  • y_2019, m_11, d_13, h_24
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.1
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CNI-CB120-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT

When I request for return, I was asked serial number, but I can only get the Part No. How to get the serial number? Is that necessary?

Asked by: dfxj
Thank you for your inquiry. Not all of our products have serial numbers. Referencing your Omega Order Number should be more than adequate for a Customer Care Rep to issue you an RMA without a serial number.
Answered by: Application Engineer JB
Date published: 2019-10-29

The id is always error, how can i find the id number? Or can i reset the id? Part Number: CNI-CB120-K. Thank you!

Asked by: abiao
ID error means wrong password is entered. The "universal" password value is "5709" so this will unlock even if you have forgotten the password that was put in.
Answered by: dennis88
Date published: 2019-10-30
  • y_2019, m_11, d_13, h_24CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.1
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CNI-CB120-E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 162ms
  • QUESTIONS, PRODUCT
Product Number
Description
Price
 
Microprocessor-based Controller Self container Temperature controller
$725.00
0 In Stock
Microprocessor-based Controller Self container Temperature controller
$725.00
0 In Stock

en-US
en
Save Configuration