Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/16 and 1/8 DIN Vertical Plastics Extrusion Process Controllers

Temperature Controllers and Indicators For Plastics Extrusion Applications

$434.47

Item# CNP822111020

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $434.47
10-24 $412.75
25-49 $391.02
50-99 $369.30
100-499 $347.58
500+ $325.85

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
Temperature Controllers and Indicators For Plastics Extrusion Applications CNP822111020 CNP822111020

This product series is no longer available. For potential replacements please see CNI-Series , CN400-Series , or CN-4000-Series Please consult an application engineer for a more specific recommendation.

  • Simple to Operate, Preconfigured for Extrusion Applications
  • Universal Input
  • Selectable Controller or Indicator Modes
  • Heat Only or Heat Cool Control Type

CNP822111020 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Input Type
Communications
Supply Voltage Type
Ramp And Soak
Display Type
Additional Feature
Output Type


  • Analog Voltage Input Ranges 0 to 50 mV
    0 to 50 mV
  • Communication Protocols (Sku Variant) 2-wire RS485
    2-wire RS485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
    0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.1% of input range ±1 LSD (T/C CJC better than 1°C)
    ±0.1% of input range ±1 LSD (T/C CJC better than 1°C)
  • Control/Alarm Outputs, Maximum 3
    3
  • Control Algorithms Autotune PID Manual Control Mode
    Autotune PID Manual Control Mode
  • Control Mode Enable control ON/OFF selectable from front keypad
    Enable control ON/OFF selectable from front keypad
  • Display Color Red/Green
    Red/Green
  • Maximum Ambient Humidity 95% RH non-condensing
    95% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
    55 {C} (131 {F})
  • Measurement Type Temperature
    Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
    0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
    2
  • Other Features (Sku Variant) Low Voltage Power
    Low Voltage Power
  • RTD Connection 3 wire
    3 wire
  • Remote Setpoint Capability Yes
    Yes
  • RTD Curves Supported 385
    385
  • RTD Types Supported RTD( 3 wire - 100)
    RTD( 3 wire - 100)
  • Supply Frequency 50/60 Hz
    50/60 Hz
  • Sampling Rate 4 per second
    4 per second
  • Thermocouple Type J
    J

Description

With plastic extruder specific settings, the OMEGA CNP Series temperature controllers are an economic solution to precision temperature control of extruders. Reduce inventory—single device for heat only, heat/cool control and indicator. Fast configuration and and default parameters to fit the selected mode. With two package sizes and multiple output configurations,the controllers are suitable for twin and single screw extruders, both for heat only die and adapter zones, and heat/cool for barrel zones. The controllers can also be used in an indicator only mode, allowing one instrument to be used for all applications. With three default parameter settings for indicator, heat and heat/cool modes, the Omega CNP Series controllers offers the ultimate in flexibility for the control of industrial plastic extruders.
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
How is field calibration performed on these units?

Asked by: The Colonel
Thank you for the inquiry. Calibration is limited to process variable offset "OFFS" in Setup mode. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-20
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CNP822111020, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration