text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Current to Pressure (I/P) Converter

$665.00

Item# IP210-X120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $665.00
10-24 $631.75
25-49 $618.45
50-99 $591.85
100-199 $578.55
200+ $565.25

In stock

Lead Time ( If not in Stock): 3 weeks

Current to Pressure (I/P) Converter IP210-X120 IP210-X120
  • Loop Power
  • Ideal for Pneumatic Control Systems
  • IP65 Sealed Case
  • Zero and Span Adjustments for Field Calibration
  • Rugged Zinc Cast Housing

Product info

Output Range
3 to 120 psig
Input Signal
4 to 20 mA
Connection
DIN 43650 A
Pressure Port Type
NPT Female
Pressure Port Size
1/4"
Accuracy
0.5%

Product Specs

  • Accuracy Value 0.5% FS
  • Air Consumption 0.03 scfm
  • Diaphragm Material Nitrile
  • Flapper Material stainless steel/nylon
  • Housing Material Rugged Zinc Cast Housing
  • Input Resistance <300 Ω
  • Input Type Current
  • Maximum Ambient Temperature 70 {C} (160 {F})
  • Maximum Compensation Temperature 60 {C} (140 {F})
  • Maximum Supply Pressure 80 psig
  • Minimum Ambient Temperature -20 {C} (-5 {F})
  • Media Type Oil-free
  • Minimum Compensation Temperature -10 {C} (15 {F})
  • Minimum Supply Pressure 10 psi above maximum output pressure
  • Output Type Pressure
  • Power Source Loop Power
  • Port Type 1/4 FNPT
  • Recommended Supply Pressure 25 to 30 psig (filtered air)
  • Response Time less than 0.5 s (10 to 90% step)
  • Span Adjustment 20% FS
  • Supply Sensitivity 0.025% span per % supply pressure change
  • Thermal Effects <0.1%/°C over operating range
  • Zero Adjustment 5% FS

A “current to pressure” (I/P) converter converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its purpose is to translate the analog output from a control system into a precise, repeatable pressure value to control pneumatic actuators/operators, pneumatic valves, dampers, vanes, etc. The IP210 is a loop-powered instrument, which eliminates the need for an external power supply (except for IP210-X120).

Principle of Operation
OMEGA's IP210 converts an analog signal (4 to 20 mA) to a proportional linear pneumatic output (3 to 15 psig). Its uncomplicated design and proven electromagnetic force balance deliver consistently high performance.

The IP210 provides a reliable, repeatable, accurate means of converting an electrical signal into pneumatic pressure. Its force balance principle is a coil suspended in a magnetic field on a flexible mount. At the lower end of the coil is a flapper valve that operates against a precision ground nozzle to create a backpressure on the servo diaphragm of a booster relay.

The input current flows in the coil and produces a force between the coil and the flapper valve, which controls the servo pressure and the output pressure.

Zero adjustment of the unit is made by turning a screw that regulates the distance between the flapper valve and the air nozzle. Span adjustment is made by varying a potentiometer, which shunts input current past the coil. An integral volume flow booster provides adequate flow capacity, resulting in fast response time and accurate control.

SPECIFICATIONS
Accuracy: 0.5% FS
Supply Sensitivity: 0.025% span per % supply pressure change
Zero Adjustment: 5% FS
Span Adjustment: 20% FS
Operating Temp: -20 to 70°C (-5 to 160°F)
Compensated Temp: -10 to 60°C (15 to 140°F)
Thermal Effects: <0.1%/°C over operating range
Input Resistance: <300 Ω
Media: Oil-free, clean, dry air filtered to 25 µm
Recommended Supply Pressure: 25 to 30 psig (filtered air)
Max Supply Pressure: 80 psig (for IP210-X120: 135 psi)
Min Supply Pressure: 10 psi above maximum output pressure
Air Consumption (Leakage): 0.03 scfm
Flow Rate: 10 scfm ≤60 psi; 0.06 <60 psi
Response Time:
   <30 psi: less than 0.5 s (10 to 90% step)
   ≥30 psi: 2 s
Failure Mode: Upon electrical failure, the signal pressure falls to bleed pressure
Pressure Port: ¼ FNPT
Electrical Connection: DIN 43650 with screw terminals included
Housing: IP65 rated, epoxy-painted zinc die castings
Construction: Nitrile diaphragms, stainless steel/nylon flapper, nozzle and supply valve, integral surface mounting bracket included
Weight: 1.7 kg (3 lb)

en-US
en
Save Configuration