text.skipToContent text.skipToNavigation

AC and DC Input/Output Relay Modules

$20.50

Item# DCO5-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $20.50
5-9 $18.66
10-10 $18.04
11-24 $18.04
25-49 $16.81
50-99 $16.40
100+ $15.38

In stock

Lead Time ( If not in Stock): 99 weeks

AC and DC Input/Output Relay Modules DCO5-C DCO5-C
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 4000 Volt Isolation
  • Logic Levels Switch High Level ac and dc Circuits
  • High Level ac and dc Signals Switch Logic Circuits

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Supply Voltage
Features


Product Specs

  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Minimum Ambient Temperature -30 {C} (-22 {F})
  • Input to Output Isolation 8 pF

SSS series solid state I/O module provide a connection between power lines and computer interface systems. Input modules sense the presence of either an ac or dc voltage, and will send a TTL signal back to the computer. They provide feedback to the computer, giving the system information it can act upon. Output modules receive TTL signals from the computer interface, and will switch ac or dc power lines on or off. These modules can be used for control systems, turning motors, actuators, etc. on or off.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

is this what I need for the DP20 panel mounted din meter. I need the meter to power a safety interlock switch when it reads above 50 psi. (meter is connected to omega pressure transducer)

Asked by: Jacob
Jacob, thank you for your question , kindly send an email to temp@omega.com. Our engineers will review the question and provide support.
Answered by: SAE DVJ
Date published: 2020-04-03
  • y_2020, m_7, d_10, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DCO5-C, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration