text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Rugged Bulb & Capillary Thermostats

Item# AR

In stock

Lead Time ( If not in Stock): 0 week

Rugged Bulb & Capillary Thermostats AR AR
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bulb and Capillary Design
  • Long-Lasting, Snap-Action Mechanism
  • Double-Pole, Single-Throw Contacts
  • 3 Different Bulb Styles Available
  • Optional Knob Cover and Pilot Light
5 Year Warranty

Product Specs

These thermostats use sensitive bulbs that can be used in confined locations. Styles 4 and 5 bulbs are designed for inserting in drilled holes in platens and dies or for direct immersion.

Sensors for air and pipeline heating applications (style 9) can be coiled to inside radii as small as 13 mm (½inch).

SPECIFICATIONS
Temperature Range: -20 to 370°C (-4 to 698°F)
Operating Voltage:
    Single-Phase: 120 to 480V
    3-Phase: 120 to 277V
Enclosure: General purpose
Contacts: DPST, open on temperature rise; at positive off position, contacts cannot close
Differential: ±4% of scale
Bulb and Capillary: Copper for units rated at 120°C (248°F) and lower; nickel-plated copper for units between 95°C (203°F) and 290°C (504°F); tin-plated steel for units between 150°C (302°F) and 370°C (698°F)
Weight:
    AR and ARR Series: 1.14 kg (2.5 lb)
    AR-LT and AR-EP Series: 2.27 kg (5 lb)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms