Weather or Explosion-Resistant Thermostats

Item# AR-LT

In stock

Lead Time ( If not in Stock): 0 week

Weather or Explosion-Resistant Thermostats AR-LT AR-LT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 156ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bulb and Capillary Design
  • Long-Lasting, Snap-Action Mechanism
  • Double-Pole, Single-Throw Contacts
  • 3 Different Bulb Styles Available
  • Optional Knob Cover and Pilot Light
5 Year Warranty

Product Specs

  • Display Type Dial
  • Other Features Watertight

AR-EP, AR-LT Series
These models add a weatherresistant enclosure (AR-LT series) or an explosion-proof enclosure (AREP series) to the AR Series shown in the P Section. With the exception of the enclosure type, specifications are the same as listed. AR-EP models are UL listed for use on Class I, Groups C and D, and Class II, Groups E, F and G hazardous locations.

Caution–Hazard of Fire: Types AR, ARR, AR-LT and AR-EP thermostats do not provide failsafe temperature controls for heating. If the thermostat bulb ruptures, the controller senses that the temperature is not at the setpoint and heat stays on. A backup high limit temperature controller is recommended for safety.
*Not intended for use in hazardous areas.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 127ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration