text.skipToContent text.skipToNavigation

Heat Trace Controllers and Thermostats

$633.00

Item# DTS

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-2 $633.00
3-4 $601.35
5-9 $588.69
10-14 $569.70
15-19 $563.37
20+ $550.71

In stock

Lead Time ( If not in Stock): 7 Days

Heat Trace Controllers and Thermostats DTS DTS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • High resolution display (ITC Models)
  • Touch control (ITC Models)
  • RTD sensor included (DTS Model Only)
  • Rated for hazardous and non-hazardous areas
  • SSR control type
  • Monitoring and alarm capabilities
  • Check out the complete Heat Trace Solution!

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Mode
Minimum Control Temperature
Maximum Control Temperature
Supply Voltage
Power
Features


Product Specs

  • Housing Material NEMA 4X Fiberglass
  • Maximum Ambient Temperature 40 °C (104 °F)
  • Minimum Ambient Temperature -40 °C (-40 °F)
  • Other Features Soft Start

The ITC and DTS controllers are designed for peak performance and control. Their intended function is to properly control heating cable for freeze protection or maintaining process temperatures of pipes or other equipment. The Soft Start feature removes in-rush current that self-regulating cables cause, this feature eliminates tripped circuits especially for colder temperatures. Hazardous Area apporvals allows these units to be used in many environments.

The utility of this solution is applicable to various markets including but not limited to: Agriculture, Alternative fuels, Chemical Processing, Food Processing, Oil/Gas, Pharmaceutical, Water Treatment, Building and Construction, Transportation, and HAVC/Refrigeration.
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
RTD for use with ITC
$155.00
2 In Stock

en-US
en
Save Configuration