text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Bulb and Capillary Thermostats for Heating Cables

Item# RTBC


Bulb and Capillary Thermostats for Heating Cables RTBC RTBC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Pipe Line or Tank Wall Sensing
  • Complete with Integral Bulb and Capillary Thermostat
  • Setpoint Range 18°C to 204°C (0 to 400°F)
  • For Process Temperature Maintenance
  • Type RTBC-EP for Division II Areas

Product Specs

  • Form Factor Pipe Mount
  • Maximum Ambient Temperature 71 {C} (160 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})

This product is no longer available and has been replaced by DTS