Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Wattage Appliance Thermostat & Infinite Control Mechanism

Item# CH-152

Low Wattage Appliance Thermostat & Infinite Control Mechanism CH-152 CH-152
  • 35 to 315°C (95 to 599°F) Temperature Range (for SA Series)
  • Non-Indicating (for SA Series)
  • 120 and 240 V, Single Phase (for SA Series)
  • Applications


SA Series
Features
Must Be Firmly Mounted to Heated Surface

Temperature differential of approximately 3 to 11°C (5 to 20°F) depending on rate of temperature change, location, mounting, etc.
Slow make and break single pole single throw switch cannot be used for pilot duty with a magnetic contactor.
Temperature adjustment knob or set-screw adjustment is an option.

CH Series
An inexpensive but positive control for laboratory or industrial hotplates, this series can also be used for controlling comfort heaters, small electric furnaces, dies, platens and other applications where infinite control is required within the current rating of the switch.
Features
Simplicity.
No cams or levers to adjust. No motor to burn out.

Bi-metal acts at settings less than HI to limit electrical input and depress temperature.

For use in ambients less than 80°C (179°F)

For higher ac and all dc heating loads,
use magnetic contactors.

Gives infinite control for non-inductive loads up to 15 amperes on 120 or 240 volts. Can be turned either to left or right to select proper heat from 0 to 100% wattage with infinite control over first 50% of total wattage.
Energized continuously in HI position, at other settings it delivers selected input level under control of a simple bi-metal timer.
Only 3 mounting holes are necessary to install in box or panel.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 98ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration