Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pressure, Strain and Shock Data Loggers

9 Products
Pressure Data Logger with LCD Display

The OM-CP-PR2000 series are battery powered Pressure Data Loggers and recorders with a Large LCD display. Non-volatile logging capacity of 262,143 readings.

View Specs
3-Axis USB Vibration/Acceleration Data Logger

The OM-VIB-101 is ideal for assessing the health and diagnosing performance problems of rotating machinery. Three Accelerometers for precise measurements on X, Y and Z Axes.

View Specs
Compact USB Bridge/Strain Gage Data Logger with Large Storage

OM-CP-BRIDGE101A series are battery-powered, data loggers with 1M measurement storage that record voltage signals from strain gages, load cells and other low level dc sources.

View Specs
Submersible Pressure/Temperature Data Loggers

The OM-PR Series pressure/temperature data loggers are battery powered stand alone water tight compact data loggers that record up to 64,000 readings. Click for more info.

View Specs
Submersible Pressure Data Logger for High Temperature

The OM-CP-PR140 is a pressure data logger for use in autoclave validation and mapping. It can withstand temperatures up to 140°C (284°F) and is completely submersible (IP68).

View Specs
Environmental and Tri-Axial Shock Data Loggers

The OM-CP-SHOCK Series are 3-axis shock / acceleration data loggers designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships.

View Specs
Intrinsically Safe Rugged Pressure and Temperature Recorder

The OM-CP-PRTEMP1000IS is a certified, intrinsically safe, pressure recorder that accurately monitors and records pressure and temperature at user programmable intervals.

View Specs
Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

View Specs
Spectral Vibration Data Logger, Part of the NOMAD® Family

The OM-CP-SVR101 is a stand-alone data logger engineered to record 3-Axis accelerations for spectral analysis of vibration and peaks. Click here to learn more.

View Specs

Pressure, Strain and Shock Data Loggers

Pressure, Strain, and Shock Data Loggers are often essential pieces of equipment in a variety of industrial, commercial, and laboratory applications. These loggers provide accurate and reliable data logging of variables such as temperature, pressure, strain, and shock.
Searching for your items
en-US
en
Save Configuration