Call us at 1-888-826-6342
Call us at 1-888-826-6342
Omega's OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC current data loggers with a reading rate of up to 4 Hz.
View SpecsThe OM-CP-PROCESS101A DC current Data Logger offers a 10 year battery life, a 1-second reading rate, a multiple start/stop functions and a 1 million reading storage capacity,
View SpecsOmega's OM-CP-ProcessX Series consists of 4, 8, 12 and 16-channel, battery powered, low level DC voltage data loggers with a reading rate of up to 4 Hz.
View SpecsThe OM-CP-VOLT101A series are high accuracy,16 bit DC voltage Loggers are ideal for measuring and recording battery voltages, sensor output signals, and photovoltaic studies.
View Specs