Call us at 1-888-826-6342
The OM-DVCV is a self-contained, precision AC current and voltage Data Logger records up to 600 Vac and up to 300 Aac. Featuring both numerical and graphical display modes.
View SpecsOM-EL-USB-CO Series standalone USB data loggers measure and store 32,510 carbon monoxide (CO) readings from 0 to 1000 ppm or 0 to 300 ppm from -10 to 40°C (14 to 104°F).
View SpecsA battery powered, stand alone pH and temperature data logger with an LCD Display with RTD compensation. Connects to commonly used pH, ORP and ISE electrodes.
View SpecsThe OM-CP-LEVEL101 is a battery powered, stand-alone, compact, submersible water level and temperature data logger that records 16,383 measurements per channel.
View SpecsOM-CP-LF101A-KIT data logging system accurately measures and records leaf wetness. Ideal for plant disease forecasting, irrigation studies and monitoring frost cycles.
View SpecsThe OM-CP-MOTOR101A Series measures and records on and off status changes for motors or other equipment drawing up to 200 Amps.
View SpecsOM-CP-WIND101A-KIT is a complete system to accurately measure and record wind speed. Complete with data logger, weatherproof enclosure, three-cup anemometer and all cabling.
View SpecsThe OM-CP-PRT110 is a differential pressure and temperature data logger ideal for use in factory and laboratory applications that records 10,922 measurements per channel.
View Specs