Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Temperature and Humidity Data Loggers

78 Products
Six Channel Handheld Rechargeable Temperature Data Logger

The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms. 

View Specs
High Temperature Data Logger With Flexible Probe

OM-CP-HITEMP140-FP A durable, high temperature logger with a narrow diameter flexible RTD probe, ideal for use in steam sterilization and lyophilization processes.

View Specs
Precision RTD Temperature Data Logger with Display

The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a Large LCD display. Perfect for applications requiring precise temperature readings.

View Specs
Compact Portable USB Data Loggers

OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.

View Specs
Portable Temperature and Humidity Data Logger with LCD Display

The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.

View Specs
Omega High Temperature Data Logger with USB Interface

Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards. 

View Specs
4 Channel 7 Thermocouple Types Datalogger USB output

4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.

View Specs
Portable USB Temperature and Humidity Data Loggers with Display

The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.

View Specs
Multi-Use PDF Data Logger

The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.

View Specs
Ambient Temperature and Thermocouple Data Logger, NOMAD Family

The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N

View Specs
Miniature Submersible Temperature Data Logger

OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.

View Specs
21CFR Compliant USB Data Loggers for Vaccine & Cold Chain

The OM-EL-21CFR-Series Dataloggers are FDA 21CFR Part 11 Compliant Dataloggers for use in vaccine or food monitoring applications.

View Specs
2 Channel RTD Thermometer with Optional Datalogging Software

PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.

View Specs
Micro Relative Humidity & Temperature Data Logger

The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.

View Specs
High Temperature Data Loggers, Dual Remote Temperature Probes

The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.

View Specs
Compact USB Temperature and Relative Humidity Data Logger

The OM-62 USB temperature/relative humidity data logger is a low cost, easy-to-use, versatile device which can be used for a wide range of logging applications.

View Specs
Portable Temperature/Humidity Data Loggers With Graphing Display

The OM-EL-GFX Series portable temperature/ humidity data loggers measure and store up to 252,928 readings. Features a high contrast graphic LCD display

View Specs
2 Channel Handheld  7 Thermocouple Types Datalogger USB output

2 channel handheld thermocouple thermometer datalogger measures with types: K, J, T, E, R, S, N. Audible alarm functionality with 14,000 record datalogging capacity.

View Specs
Portable Data loggers with USB Interface

OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.

View Specs

Temperature and Humidity Data Loggers

Temperature and Humidity data loggers are widely used in a variety of industrial, commercial, and laboratory applications. These devices are essential tools for ensuring the safety and accuracy of products and processes. They help to monitor and analyze environmental conditions, detect changes in temperature and humidity, and alert personnel when conditions become unsafe. They are also a key component in food production, as they help to monitor the temperature and humidity of food products to prevent spoilage and contamination.

Omega Engineering offers a wide selection of high-quality and expertly engineered temperature and humidity data loggers – including handheld rechargeable models, chart recorders, and submersible high temperature and pressure loggers. All of these models are designed for a variety of industries and application and offer accuracy, reliability, and ease-of-use.
Searching for your items
en-US
en
Save Configuration