Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

8-Channel Benchtop Digital Thermometer Data Logger

$1,697.29

Item# DP9800-RTD

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,697.29
5-9 $1,612.43
10-24 $1,527.56
25-49 $1,442.70
50-99 $1,357.83
100+ $1,272.97

In stock

Lead Time (If not in stock): 9 weeks
8-Channel Benchtop Digital Thermometer Data Logger DP9800-RTD DP9800-RTD
  • High Precision
  • USB PC Interface
  • Thermocouple and RTD Models
  • Built-In Display for Selected Channel or Scanned Channels

DP9800-RTD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Measurement Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Communications
Supply Voltage Type
Additonal Features


The DP9800 Series thermometer can be used in conjunction with a PC to provide accurate, versatile 8 channel thermocouple and Pt100 RTD temperature measurements, scanning and logging of measured values. It can also be used as a “stand alone” indicator/ logger and incorporates a digital backlit LCD display of measured temperature. The built-in self-calibration facility for the DP9800-TC thermocouple model is a rapid and convenient method for on-site calibration and does not require any additional equipment other than a special, external link. Self-calibration of Pt100 ranges is equally simple and uses plug-in precision resistors. The DP9800 is designed to provide exceptional stability with high measurement resolution and represents an ideal crossover between plant practicality and laboratory performance at a very competitive price.The PC software supplied with the instrument allows control, measure and calibration functions.

Specifications
At an ambient temperature of 20°C
Input/Ranges: Thermocouple to IEC 584
    Type J: -200 to 750°C (-328 to 1382°F)
    Type K: -200 to 1200°C (-328 to 2192°F)
    Type T: -200 to 350°C (-328 to 662°F)
    Type E: -200 to 900°C (-328 to 1652°F)
    Type N: 0 to 1300°C (32 to 2372°F)
    Type R: 0 to 1760°C (32 to 3200°F)
    Type S: 0 to 1760°C (32 to 3200°F)
    Type B: 300 to 1800°C (572 to 3272°F)
    Pt100 to IEC751, 3-Wire: -200 to 850°C (-328 to 1562°F)
Note: all inputs are non-isolated and thermocouples must be ungrounded style.
Accuracy: Thermocouples J, K, T, E, and N, better than ±0.1°C ±0.1% of range zero to span ±0.15% of range -100 to - 200°C (J, K, T, and E)
Thermocouples: R, S, and B, better than ±0.1°C ±0.15% of range
Linearization: ±0.05°C
Pt100 Range: Better than ±0.05°C ±0.1% of range
Zero Drift: ±0.01% of span per °C
Span Drift: ±0.01% of span per °C
Display: LCD, backlight
Display Resolution: Thermocouple ranges 0.1°C, Pt100 range 0.01°C
User Interface: Front panel key for channel number or auto-scan selection; PC software for all other functions
Indication: Channel number, measured temperature (°C or °F)
Reference Junction: Automatic, accurate reference
Self Calibration: User facility incorporated; the instrument auto-calibrates on every A/D cycle
Sensor: Open circuit upscale indication, detection and indication (independent alarms should be used for process safety if required) Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Input Terminations: 8 x thermocouple, mini connectors
Terminal Blocks: 8 x Pt100
PC Interface: USB
Power Supply: 6 Vdc (5.5 to 9.0V) via universal mains adaptor (supplied), 120 to 250V, 50/60 Hz
Logging Interval: 5 second to 1 hour
loading all models
loading all reviews
Rated 5 out of 5 by from A+ Worked just fine. Easy to use and simple to connect.
Date published: 2022-11-29
Rated 1 out of 5 by from DP9800-TC: works but keep this in mind! 1. It only shows two decimal digits when connected to PC, on PC screen. On the stand alone display it shows only one decimal digit. 2. Installing control panel on PC was not easy. I had to call technical support; even they had to dig up for a day to find me the right software driver and then it worked.
Date published: 2021-09-16
  • y_2024, m_4, d_15, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_DP9800-RTD, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is it possible to use wireless thermo-couple assembly with this logger? If not, what are my options to have a setup with wireless temperature sensors? I need is for recodring during product development and testing. Thank you in advance for help.. regards

Asked by: Mohammed
Thank you for your request. Unfortunately we do no longer have wireless options for thermocouples. Feel free to check out possible alternate process & measurement devices at www.omega.com
Answered by: Application Engineer
Date published: 2019-07-02

Do you have to use a PC each time to set the TC type? I would like to be able to set it once (or set it without PC) and then use the devices multiple times with the same TC type (with power cycles)...is that possible?

Asked by: spacetime
Thank you for your inquiry. The particular thermocouple type must be selected for each channel via the PC software. You can use a different thermocouple type for each channel if you choose to.
Answered by: CB Engineer
Date published: 2019-10-08

I would Like to know if there is any python driver for DP9800?

Asked by: Automation_guy
Thank you for the inquiry. Unfortunately we do not offer python driver for the DP9800 series. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-10-29
  • y_2024, m_4, d_15, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DP9800-RTD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration