Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX Bluetooth Low Energy Water Level Data Loggers

HOBO MX Bluetooth Low EnergyWater Level Data Logger Titanium 9 Meter (30') Range

$645.00

Item# MX2001-01-Ti

In stock

Lead Time (If not in stock): 3 weeks
HOBO MX Bluetooth Low EnergyWater Level Data Logger Titanium 9 Meter (30') Range MX2001-01-Ti MX2001-01-Ti
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stainless steel or Titanium sensor end
  • 9 to 76 Meter (30-250 foot) Range dpending on model
  • Accuracy:  Typical error: ±0.05% to ±0.075% FS, 0.5-3.8 cm (0.015 ft) water

MX2001-01-Ti Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The HOBO MX2001 series water level data loggers are designed for convenient wireless setup and download from mobile devices via Bluetooth Low Energy (BLE). These loggers dramatically simplify and lower the cost of field data collection by providing wireless access to high-accuracy water level and temperature measurements right from a mobile phone or tablet. The MX2001 Series consists of a top-end unit and a water level sensor, which are sold as a set, plus a direct-read cable to connect them. A functional system requires both a choice of the desired MX2001-* top end unit / sensor and one of 6 CABLE-DR-* different length direct read water level cables. The direct read cables are interchangeable so that the loggers are easy to redeploy for future applications.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$108.89
0 In Stock
5 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$121.11
4 In Stock
10 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$149.92
0 In Stock
15 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$173.87
0 In Stock
30 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$248.20
0 In Stock
60 Meter Direct Read Water Level Cable for MX2001 (A direct read cable is required for a functional MX2001 system).
$408.86
0 In Stock
MX2201/2202 Replacement O-Ring 5-Pack
$18.70
0 In Stock
MX2203 Replacement O-Ring 5-Pack
$18.70
0 In Stock
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
en-US
en
Save Configuration