text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

HOBO MX TidbiT 400 & 5000 ft Bluetooth Low Energy Waterproof Temperature Data Loggers

$129.00

Item# MX2203

In stock

Lead Time ( If not in Stock): 3 weeks

HOBO MX TidbiT 400 & 5000 ft Bluetooth Low Energy Waterproof Temperature Data Loggers MX2203 MX2203
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 113ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 96,000 measurements
  • Accuracy: ±0.5°C (±0.9°F) or ±0.2°C (±0.4°F)
  • Multiple Start & Stop options
  • Visual high & low alarm thresholds
  • User-replaceable 1- to 2-year battery
  • MX2203 Waterproof to 120m (400 feet), MX2204 Waterproof to 1500m (5000 feet)

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Internal
Maximum Samples
~96K
Power
Battery
Data Interface
Bluetooth Low Energy
Max Sampling Rate
1 sec
Additional Feature
Submersible, Waterproof to 120m (300')

Product Specs

The HOBO MX2200 Series Pendant waterproof temperature loggers leverage the power of Bluetooth Low Energy (BLE) to deliver accurate temperature measurements straight to your iOS or Android mobile device. Designed for durability, this compact waterproof logger is ideal for measuring temperature in streams, lakes, oceans, and soil environments.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip visual alarm thresholds. The MX2200 series supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This logger also lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 128ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
HOBO TidbiT MX2204 Boot Pack of 5
$75.00
0 In Stock

en-US
en
Save Configuration