Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Use USB Temperature Data Loggers for Audit Reports.

Single Use Temperature Data Loggers for Audit Reports
  • RoHS Icon

$253.97

Item# OM-21A-P-10PK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $253.97
5-9 $241.27
10-24 $236.19
25-49 $226.03
50-99 $220.95
100+ $215.87

In stock

Lead Time (If not in stock): 4 weeks
Single Use Temperature Data Loggers for Audit Reports OM-21A-P-10PK OM-21A-P-10PK
  • EN12830, FDA 21 CFR Part 11 Compliance
  • Price is for 10 Pieces
  • 6-Mark Points Supported

OM-21A-P-10PK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Sampling Rate
Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface


Description

The New OM-21A PDF data loggers are ideal for monitoring the temperature in transport, storage, and testing process. Easy to do the recording by pressing a button to start and stop. True Plug and Play Experience by plugging into a USB slot on any computer to get the PDF report directly without any software and driver installation requirement. This data logger is used mainly to monitor and verify temperature sensitive goods, equipment or areas.

Applications: Cold Chain, Refrigeration, Transportation, Warehouse, HVAC, Food and Pharmaceutical.

Specification
Use Type: Single-use
Accuracy: ±0.5ºC
Resolution: 0.1ºC
Measuring Range: -30 to 70ºC
Data Storage Capacity: 8640 Data Points
Sample Interval: OM-21A-R1-10PK Default as 10 mins OM-21A-P-10PK User Configurable between 10 sec to 18 hours
Run Days: 1 to 360 days
High and Low Alarm: OM-21A-R1-10PK Default as Low Limit 2ºC & High Limit 8ºC OM-21A-P-10PK User Configurable
Alarm Delay: OM-21A-R1-10PK Default as 10 mins OM-21A-P-10PK User configurable between 0 to 960 min
Alarm Type: Single type
Start Delay: OM-21A-R1-10PK Default as 0 mins OM-21A-P-10PK User configurable between 0 to 254 min
Start Mode: By button
Stop Mode: By button Memory full When Plug into USB
Operation Environment: -30 to 70ºC
Storage Environment: -30 to 70ºC
Size/Weight/Case Material: 62 mm x 27 mm x 4 mm/10g
Protection Class: IP67 with Protection Bag
Standards/Certificates: CE, ROHS, EN12830
Communication Interface: Build-in USB 2.0
Power Supply: Battery CR2032
Shelf Life: 2 Year
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is a calibration report available for this data logger?

Asked by: FL89
Hello, thank you for your question. Unfortunately, calibration certificate is not available for this unit. Your order will include a free Certificate of Conformance.
Answered by: DA Engineer
Date published: 2021-06-15

Are the data loggers OM-21A RoHS2 compliant per directive 2011/65/EU and RoHS3 per 2015/863/EU? Do they contain any SVHCs per REACH directive 1907/2006 latest list?

Asked by: Jim H
Hi, the data loggers OM-21A for RoHS2 are compliant per directive 2011/65/EU and RoHS3 per 2015/863/EU.However, we cannot issue a REACH statement at this time. Thank you for taking us into consideration for your application needs.
Answered by: Jane
Date published: 2019-05-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-21A-P-10PK, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration