Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Eight Channel Programmable Portable Data Logger - Touch Screen

Eight Channels Programmable Portable Data Logger
Warranty
  • RoHS Icon
  • CE Approved

$1,071.17

Item# OM-CP-OCTPRO

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,071.17
5-9 $1,017.61
10-24 $996.19
25-49 $953.34
50-99 $931.92
100+ $910.49

In stock

Lead Time (If not in stock): 8 weeks
Eight Channels Programmable Portable Data Logger OM-CP-OCTPRO OM-CP-OCTPRO
  • All-in-one solution that does not require a PC
  • 5” touch screen with full-color display
  • 8 input channels simultaneously measure current, voltage, temperature and pulse
  • Supports thermocouple, RTD and thermistor probes
  • Real-time data is automatically generated into graphs for immediate analysis
  • Ships with international power supply and adaptor plugs.

OM-CP-OCTPRO Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-CP-OCTPRO Logger is an all-in-one solution for applications that require immediate analysis. Equipped with eight input channels, the OCTPRO can simultaneously measure current, voltage, temperature and pulse, providing users with real-time data at a moment’s notice. There’s no need for a PC, users can view all data in tabular or graph form on the 5” touch screen, full-color display.

OM-CP-OCTPRO Logger Highlight
Versatility makes OM-CP-OCTPRO the perfect companion for industrial engineers, quality assurance professionals, compliance officers or automotive technicians. The OM-CP-OCTPRO is very easy to use and configure via the built in capacitive touchscreen graphic display.

Applications
- Process Monitoring
- Machine efficiency studies
- Multi-use Laboratory and R&D applications


SPECIFICATIONS
Dimensions:
6.65 in x 4.40 in x 1.41 in (168.9 mm x 111.8 mm x 35.8 mm) Data logger only
Touch Screen Dimensions: 5 inches
Number of Channels: 8
Weight: 1.3 lbs (20.8 oz)
IP Rating: IP20
Start Modes: Immediate Start & Delay Start
Memory: 1,000,000 readings
Battery Type: Rechargeable 3.7 V Lithium-Ion Battery Pack
Battery Life: Continuous on-screen sampling: 9 hours; Stand-by mode: 100 hours
Data Format: Exported .csv file format
Time Accuracy: ±1 minute/month
Operating Environment: 0 °C to +50 °C (32 °F to +122 °F) 0 %RH to 95% RH non-condensing
Enclosure Material: Polycarbonate, TPE Protective Boot
Calibration: Factory calibration is recommended annually
Setting Up the OM-CP-OCTPRO

Input Type and Accuracy
Process Inputs
0-24 MA
Resolution: 0.0001 mA
Accuracy: ±0.024 mA
Input Impedance: 30 O
0-100 MV
Maximum Voltage: 3.0 V
Resolution: 0.0001 mV
Accuracy: ±0.1 mV
Input Impedance: 1 GO
0-10 V
Maximum Voltage: 25 V
Resolution: 0.0001 V
Accuracy: ± 0.01 V
Input Impedance: 1 GO
FREQUENCY / PULSE
Maximum Count: 4,000,000,000
Maximum Frequency: 20 KHz
Input Signal: 0 V - 12 V
Input Impedance: 58 KO
Thermistor Inputs
NTC-1 (2252)
Resolution: 0.01 °C
Accuracy: ±0.50%
Range: -25 °C to 150 °C
NTC-2 (10K)
Resolution: 0.01 °C
Accuracy: ±0.50%
Range -25 °C to 150 °C
RTD Inputs
PT-100 (2-WIRE RTD)
Resolution: 0.01 °C
Accuracy: ±0.1 °C
Range -200 °C to 400 °C
PT-100 (3-WIRE RTD)
Resolution: 0.01 °C
Accuracy: ±0.1 °C
Range: -200 °C to 400 °C
Thermocouple Inputs
• At room temperature (25 °C ±10 °C) after 60 minute warm-up period.
• Temperature calibrated accuracy is thermocouple dependent.
• Accuracy does not include Cold Junction Compensation (CJC). CJC error: ±1.5 °C
J Type
Resolution: 0.1 °C
Accuracy ±0.5 °C
Range -200 °C to 760 °C
K Type
Resolution: 0.1 °C
Accuracy ±0.5 °C
Range -270 °C to 1370 °C
T Type
Resolution: 0.1 °C
Accuracy ±0.5 °C
Range -270 °C to 400 °C
E Type
Resolution: 0.1 °C
Accuracy ±0.5 °C
Range -270 °C to 980 °C
R Type
Resolution: 0.5 °C
Accuracy ±2.0 °C
Range -50 °C to 1760 °C
S Type
Resolution: 0.5 °C
Accuracy ±2.0 °C
Range -50 °C to 1760 °C
N Type
Resolution: 0.1 °C
Accuracy ±0.5 °C
Range -270 °C to 1300 °C
B Type
Resolution: 0.5 °C
Accuracy ±2.0 °C
Range 50 °C to 1820 °C
Channel Configuring the OM-CP-OCTPRO

BATTERY
Set-up: Backlight intensity set to 20%, Backlight timeout set for 5 seconds, 1 second reading rate
Battery Life: 1-minute reading rate, 8 channels = 10 Hours, 30 minutes
Set-up: Backlight intensity set to 20%, Backlight timeout set to off, 1 second reading rate
Battery Life: 1-second reading rate, 8 channels = 9 Hours
WARNING: Battery may explode or fire if mistreated. Do not disassemble or dispose of in fire. Do not charge except specified with charging condition. Do not heat above 212 °F, or short circuit. Do not crush or modify.

Reading Rate Information

All channels will use the same reading rate. Reading rates will be capped at 4 Hz when a temperature channel is selected.

Ships with international power supply and adaptor plugs.

loading all models
loading all reviews
Rated 1 out of 5 by from Completely broken after a few uses the analog board blew out according to an error message on the display after using only a few times. It was measuring fine but ended up just stopping and I haven't bee able to start it back up since then. It appears to be a $1000 broken piece of equipment. I'll see what Omega does to help fix this situation.
Date published: 2021-04-21
Rated 4 out of 5 by from Temperature Testing Overall impression is good! It is super easy to use, I did not even require the manual to get up and testing in 5 minutes. My only complaints are battery life for long data logging tests (you can leave plugged in to wall outlet just wish the battery lasted longer), the plug in connectors are a little difficult to install and remove, I wish I could view all channels at the same time on the graph, I wish I could adjust the scale of the graph and finally I wish it could record more channels.
Date published: 2020-07-29
Rated 4 out of 5 by from Field Engineer I bought this about two months ago and overall have been happy with it. There were a few times I had an error with programming when turning it on but was able to quickly fix the issue by just resetting it and have been able to log several different parameters and get the results I needed to. It coupled well with some of the pressure and temperature sensor we had available and the data and time stamping seemed accurate and easy to export. I think that this is a good versatile data logger for monitoring industrial issues.
Date published: 2020-05-22
Rated 3 out of 5 by from Logger impressions after initial setup and use This device is very simple and functional, but has several shortcomings. The touchscreen sometimes is very insensitive and other times double hits, but it is useable. The data graph is very basic with very limited scaling and only 2 channels displayed. This device is adequate, but was expecting amazing at this price point.
Date published: 2020-11-11
Rated 5 out of 5 by from So easy to use!!! Let me preface my review by letting you know that I am an engineer employed at a large and very well-known chemical company. I purchased this data logger a few weeks ago to log pressure in my plant's fire water piping system. I have used many different data loggers in the past, but this one is by far the best and easiest I have ever used. My only complaint is that this data logger does not have a built-in power supply; however, considering how small this data logger is in comparison to others with an interactive visual display, how can I really complain.
Date published: 2019-03-06
Rated 1 out of 5 by from Tons of promise wrecked by poor UI and a buggy OS We needed a product to use on the road for some basic logging - some 4-wire RTD's and some analog channels. This seemed like a great way to avoid headaches for temporary setups. We've got a deep well of trust for Omega, having used Omega stuff for years and years. So this was a shoe-in. Out of the box, all was well. The interface draws a lot from modern smartphone conventions, which makes it super intuitive to figure out - I was logging 2 minutes after I opened it up. In the field though, things began to fall apart. During setup it would occasionally freeze up and need a power cycle. Fine, normal, but the power cycling takes a very long time (2-3 minutes at least) and the device doesn't tell you if it's turning off, turning on, if you've pressed the button long enough, etc. This was surprisingly frustrating. Many selections made on the touchscreen (such as reading interval) feature a "poke and pray" scrolling list, which would be too hard to use even on the newest phones. The screen itself has to be the poorest capacitive screen I've ever used. It almost feels like one of those old resisitive ones. Data cannot be removed during a logging session. Not a big deal, unless combined with the last and largest issue... Getting the thing to recognize a USB stick (including the one it comes with) is madness. Reboot, reboot with it plugged in, try a different stick, take it back to your PC and format it, reboot again, and MAYBE this time it will recognize it. It's an excellent toy if you want to mess around. But if data is equal to dollars, stay far away from this product.
Date published: 2020-01-24
Rated 4 out of 5 by from The data logger stopped working. Dear all, I was using the equipment and it stoped to work. I've been using this equipment around 2 years in order to measure temperature (+ / - 120°C) and voltage (~ 0,980 V). Would it be possible to repair? If so, how? Thanks in advance.
Date published: 2023-06-26
Rated 5 out of 5 by from easy to satisfy inspectors with results Having always used single channel data loggers in our large production room meant taking 8 seperate back to the laptop to download the data. N ow wired and connected and yes it took nearly a day to plan the route to the designated point, we are reaping the reward. Not only are we able to stop the log and download to a USB without the need for the laptop to download 8 seperate items but also with all the screen visable any inspector can see realtime output.
Date published: 2022-02-20
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_OM-CP-OCTPRO, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

I would like to use thermocouple(Fine Gage, Single Strand, Insulated Thermocouple Wire) type-T with this device, should I buy additional connector or adapter?

Asked by: Ian C
Thank you for your question. The logger accepts stripped leads attached to screw terminal adapter that is included.
Answered by: Cheetah
Date published: 2020-09-15

What type of calibration is required on this product we received a certificate of conformance that does state anything about the calibration. the OM-CP-OTPRO states in the software that an annual calibration is recommended.

Asked by: JIM 2022
Thank you for your question. The unit is only supplied with a Cal-1 ( cert of conformance) unless you request a special cert with calibration at the time of order. And yes yearly calibration is recommended.
Answered by: Application Engineer PV
Date published: 2022-07-14

On the OM-CP-OCTPRO, can I plug in Type K thermocouples directly to this unit? There is no back panel view of the datalogger on the site.

Asked by: Jerry2020
Thank you for your inquiry. The OM-CP-OCTPRO is supplied with removable screw terminals that will accept stripped leads from K-type thermocouples as well as other sensor types.
Answered by: ENGRPV
Date published: 2019-07-23

can you export data logs to an excel file?

Asked by: bchaprut
Yes the data is stored as a CVS file for exporting to Excel.
Answered by: CW2ENGINEER
Date published: 2019-08-18

I would like to buy additional screw terminal connectors

Asked by: Mike D
Hello Mike For spare part requests, please send to das@omega.com
Answered by: JA Engineer
Date published: 2020-05-12

I need a method to determine the gain and offset values for setting up engineering units. I use the wizard to get initial values and then have to go through and iterations to get convert from mAs.

Asked by: DASinAZ
The wizard is designed to bypass calculating gain and offset to create your engineering unit. Calculating gain and offset is a algebraic equation. You can go to internet to search formula but this is not really needed. Hope this helps.
Answered by: PVDAS
Date published: 2020-03-05

I would like to data log k type themocouple temperature and an external trigger at the same time. Can both channels be recording? Can it record at the moment of a voltage trigger, or does it only record the sampling rate? (every second, every min, ect)

Asked by: Shinigami
Thank you for your question. The logger will start logging when you press button and will log immediately or if you configured for delayed start time at the intervals you selected. External triggering is not a option.
Answered by: Raptor
Date published: 2021-03-05

Is there a way to pull data from the unit if it is deleted, even if we send it in, why does it only let you access 50 sessions? Is there software we can purchase to pull data off directly. USB thumb drive failure twice and we had to have our first unit

Asked by: Rickster66
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-07

Do I need the software program to do a factory calibration?

Asked by: simc
Thank you for your question. No, you do not require software to do a factory calibration. Calibration is done on the unit.
Answered by: Application Engineer PV
Date published: 2023-06-27

Does the OM-CP-OCTPRO channels have isolated grounds. Also will it accept blade type thermocouples or is an adapter required.

Asked by: TestTECH
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-09-28

Can this product run with a computer connected while the laptop displays all temperature in real time?

Asked by: Sergio
Hello Sergio The device does not have that capability.
Answered by: JA Engineer
Date published: 2020-04-02

dont see a scroll bar on the reading rate screen and does not easily change when asked software or hardware issue ? (new unit)

Asked by: Eric E
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-03-24

Is the Data-Logger calibrated out of the box? (Factory calibration 10-08-2020) If so, where is the certificate?

Asked by: MeanJean
Thank you for your question. The calibration certificate should be included in the box with the logger. Note that it may be under the packaging, so you will want to pull everything out and make sure you check the very bottom of the box. If you cannot find the certificate, just let us know and we will be happy to send a copy. Just e-mail us the serial number of the unit to DAS@OMEGA.COM.
Answered by: Raptor
Date published: 2020-11-12

Does this unit have any relay outputs and/or a timer feature that can be used to control the output relay?

Asked by: BigA
Hello The unit does not have a timer feature, though it does have one alarm output that you can configure in the settings at normally open/closed.
Answered by: JA Engineer
Date published: 2021-08-16

Does the OM-CP-OCTPRO have T thermocouple accessories ready made to connect directly on OM-CP-OCTPRO's connectors?

Asked by: Mich
Thank you for your question. The logger is not supplied with any thermocouples. You have to purchase separately from our web site. Just make sure whatever you choose has stripped leads for wiring to the loggers screw terminals.
Answered by: Application Engineer PV
Date published: 2022-03-10

Are male miniature thermocouple connectors compatible or are female connectors required for the inputs?

Asked by: IDunno
Thank you for your question. The OM-CP-OCTPRO logger is supplied with removal input connectors that accepts stripped leads only.
Answered by: application engineer je
Date published: 2020-09-26

Is this data logger NIST traceable?

Asked by: Jordan22
Thank you for your question. If you require a OM-CP-OCTPRO with a Cal cert you would have to order the following: https://www.omega.com/en-us/data-acquisition/data-loggers/p/OM-CP-OCTPRO-CAL-3
Answered by: Application Engineer PV
Date published: 2023-10-30

the new data logger screen is frozen. I tried power on power off, does not work. I am still not able to activate icons. How do I reset?

Asked by: Screen locked
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM.
Answered by: Application Engineer PV
Date published: 2022-09-01

I would like to run real-time only (no logging required). Unfortunately the alarm function only seems to work when logging is active? The manual does not state this. Please confirm if this is standard or is my unit faulty?

Asked by: Jacobs
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-11-30

OMEGA recommended this data logger for my Temperature Profile Probes. However, my probe has Mini Flat Blad Male Connectors with integral cable clamp cap. How do I plug this into the data logger?

Asked by: AR15
Thank you for your question. The OM-CP-OCTPRO has screw terminals that required stripped leads from your sensor.
Answered by: Application Engineer PV
Date published: 2021-08-05

Can the data logger run continuously when connected to AC power? Can the AC adapter accommodate 240VAC?

Asked by: elementZ
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-08-12

How can I measure a 24VDC signal from a PLC output

Asked by: Billj
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-07-06

Is this unit able to supply 24v to power loop-powered 4-20ma devices?

Asked by: dt123
Thank you for your inquiry. The OM-CP-OCTPRO does not provide power for the loop or excitation for any other type of input.
Answered by: DA Engineer
Date published: 2022-02-14

I purchased a OM-CP-OCTPRO, I exported the mtb format logged file to a usb. I have 4.2.21.1 om cp datalogger software. How do I view the file? I click open and the tab only lets you look for mtff files. Please guide me on how to view my data on a graph.

Asked by: Shinigami
We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-12-08

How can I see the data on a graph like in omega 2.07?

Asked by: Shinigami
Thank you for your question. Data can be saved to the logger in a format that you will be able to graph and view in vers 4 software.
Answered by: Application Engineer PV
Date published: 2021-12-29

Can I connect all 8 channels to thermocouples and run them all at the same time? It will graph the temperatures in the same graph?

Asked by: Shinigami
Thank you for your question. The OM-CP-OCTPRO can plot up to 2 channels on its graph simultaneously. Users can switch between the 8 channels on the graph for comparison if necessary. There is also an instantaneous view that can show all 8 channels recording in the ‘Real Time’ menu option. Otherwise, users can export the data from the OM-CP-OCTPRO after collecting the data for viewing in Excel and/or in the OM-CP Data Logger Software.
Answered by: Raptor
Date published: 2021-03-09

Can this be ordered with a NIST traceable calibration certificate?

Asked by: barrett
Thank you for your question. Yes it can. Please see link to page for p/n and price: https://www.omega.com/en-us/data-acquisition/data-loggers/p/OM-CP-OCTPRO-CAL-3
Answered by: Application Engineer PV
Date published: 2023-02-08
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_35
  • loc_en_US, sid_OM-CP-OCTPRO, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration