Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

pH and Temperature Data Logger with LCD Display

$796.93

Item# OM-CP-PHTEMP2000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $796.93
5-9 $757.08
10-24 $741.14
25-49 $709.27
50-99 $693.33
100+ $677.39

In stock

Lead Time (If not in stock): 8 weeks
pH and Temperature Data Logger with LCD Display OM-CP-PHTEMP2000 OM-CP-PHTEMP2000
  • Works with OMEGA™ PHE-4200 Series of pH Probes
  • Real-Time Operation
  • Programmable Engineering Units
  • NIST Traceable Calibration

OM-CP-PHTEMP2000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-CP-PHTEMP2000 is a battery powered, stand alone pH and temperature data logger with an LCD. The OM-CP-PHTEMP2000 will directly connect to many commonly used pH, ORP and ISE electrodes through a female BNC connector mounted on its side. Temperature compensation is done automatically by connecting an RTD to the unit.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-PHTEMP2000 makes data retrieval quick and easy. Simply plug it into an empty com port and our user-friendly software does the rest.

SPECIFICATIONS
TEMPERATURE
Input:
100Ω Pt RTD
Measurement Range: -40 to 110°C (-72 to 230°F, 80 to 145 Ω)
Resolution: 0.01°C (0.001 Ω)
Calibrated Accuracy: ±0.15°C @ 25°C ambient (±0.015 Ω)
Input Connection: Removable screw terminal; 2-, 3- or 4-wire interface

PH/ORP/ISE
Input Connection:
Female BNC
Measurement Range: -2.00 to 16.00 pH
Resolution: 0.01 pH (0.001 pH)
pH Accuracy: ±0.01 pH
pH EMI Susceptibility: <0.2 pH @ 3V/M, 80 MHz to 1 GHz
ORP/ISE Accuracy: ±0.1 mV
ORP/ISE Susceptibility: <10 mV @ 3V/M, 80 MHz to 1 GHz
Input Impedance: 1012 Ω typical
Start Modes: Software programmable immediate start or delay start up to six months in advance
Real-Time Recording: May be used with PC to monitor and record data in real time

DOT-MATRIX LCD
Dimensions:
35 H x 63 mm W (1.375 x 2.5')
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment

Memory: 131,071 readings per channel
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Battery Type: 9V lithium or alkaline battery (included); user replaceable
Battery Life: 1 year battery life at 1 minute reading rate with display off;
30 days typical with continuous display use; optional AC adaptor available
Data Format: Date and time stamped °C, °F, K, R, Ω pH, V, mV,
engineering units specified through software
Time Accuracy: ±1 minute/month (at 25°C; RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -5 to 50°C (23 to 122°F), 0 to 95% RH (non-condensing)
Dimensions: 84 H x 122 W x 32 mm D (3.3 x 4.8 x 1.25')
Weight: 440 g (16 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this be connected to a PC for real-time monitor?

Asked by: hans
Thank you for your question. Even though you have ability to do real-time to the PC the logger's primary function is to be stand-alone logging data.
Answered by: Application Engineer PV
Date published: 2021-05-05
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-PHTEMP2000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
110 Vac power adaptor
$33.31
2 In Stock
220 Vac power adaptor
$33.31
4 In Stock
Clear, epoxy-bodied, gel-filled combination replacement electrode
$120.19
4 In Stock
Software and Accessories
Replacement 9 V lithium battery
$46.93
12 In Stock
en-US
en
Save Configuration