Call us at 1-888-826-6342
Description
The OM-CP-QUADVOLT are low cost, high resolution, miniature battery powered, stand-alone voltage input dataloggers. In addition, the OM-CP-QUADVOLT allows the user to store user defined engineering units into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any transducer that provides a voltage to any user required units automatically. This all-in-one compact, portable, easy-to- use device will measure and record up to 32,768 voltage measurements per channel.