Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe Temperature and Humidity Data Logger

Item# OM-CP-RHTEMP1000IS-A

Intrinsically Safe Temperature and Humidity Data Logger OM-CP-RHTEMP1000IS-A OM-CP-RHTEMP1000IS-A
  • This product has been replaced by the OM-CP-RHTemp1000IS-A2 which has the same features, price, and is certified to the same Intrinsically Safe standards.



The new OM-CP-RHTEMP1000IS-A is an intrinsically safe temperature and humidity data logger certified for Class I, Division 1, Groups A, B, C, and D and nonincendive for Class I, Division 2 Groups A, B, C, D environments. This certification makes the device ideal for EtO sterilization, environmental studies, medical and pharmaceutical and numerous other hostile environment applications.

One of the enhancements to the OM-CP-RHTEMP1000IS-A is the stainless steel enclosure with engraved serial number and device name. The device interfaces with the OM-CP-IFC400 docking station or the OM-CP-IFC406 multiplexer data logger interface (sold separately) and can be placed directly into the dock for full communications. No more removal of end-caps to download data. The small size of the OM-CP-RHTEMP1000IS-A allows it to be placed in remote or hard to reach locations. The device now features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.

The OM-CP-RHTEMP1000IS-A utilizes the latest software. This allows for simple starting, stopping and downloading of collected data. The devices are able to store up to 16,350 time and date stamped humidity and temperature readings in non-volatile solid state memory. Once the readings have been downloaded to the software, it can be viewed in graphic, tabular, and summary form for easy analysis, as well as the potential to be exported into Excel® for further calculations.

Specifications
Temperature
Temperature Sensor: Resistance Temperature Detector (RTD)
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.01°C
Temperature Response Time in Air:
    t63 - 8 minutes to 63% of change
    t90 - 68 minutes to 90% of change
Calibrated Accuracy: ±0.5°C (0 to 50°C)
Humidity
Humidity Sensor: Capacitive polymer
Humidity Range: 0 to 100% RH (non-condensing)
Humidity Resolution: 0.1% RH
Humidity Response Time in Air:
    t63 - 30 seconds to 63% of change
    t90 - 2 minutes to 90% of change
Calibrated Accuracy: ±3.0% RH maximum

General
Start Modes: Software programmable immediate start or delay start up to 24 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 16,350 readings per channel
Password Protection: Yes
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device Memory Wrap: Yes
Data Format: Date and time stamped °C, °F, K, °R ; %RH, mg/mL, dew point
Battery Life: 2 years typical at 25°C (15 minute reading rate)
Battery Type: 3.6V lithium battery included, user replaceable
Time Accuracy: ±1 minute/month at 25°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 95% RH (non-condensing)
Dimensions: 42 L x 24.6 mm dia (1.7 x 0.97')
Weight: 65 g (2.3 oz)
Material: 316 Stainless Steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Accessories
Replacement 3.6 V lithium battery
$22.39
0 In Stock
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
4 In Stock
Docking station (for single data logger) with USB cable, software and manual
$182.88
22 In Stock
en-US
en
Save Configuration