Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Voltage Data Loggers, Part of the NOMAD® Family

Voltage Data Loggers, Part of the NOMAD® Family

$224.83

Item# OM-CP-VOLT101A-30V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $224.83
5-9 $213.59
10-24 $209.09
25-49 $200.10
50-99 $195.60
100+ $191.11

In stock

Lead Time (If not in stock): 20 weeks
Voltage Data Loggers, Part of the NOMAD® Family OM-CP-VOLT101A-30V OM-CP-VOLT101A-30V
  • 4 Hz Reading Rate
  • Multiple Start/Stop Function
  • Programmable Engineering Units
  • Large Data Storage 1,000,000 Readings

OM-CP-VOLT101A-30V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Additional Feature
Number of Measurements
Maximum Samples
Power
Data Interface
Max Sampling Rate


Voltage is one of the most fundamental and useful types of measurement performed today. Many scientific instruments and sensors provide a voltage output that represents the magnitude of some parameter being measured such as temperature, pH, flow rate, pressure, strain, etc.

The OM-CP-VOLT101A provides a low cost solution for adding recording capability to an already existing measurement system. Its high accuracy and 16-bit resolution place this product at the forefront for low level DC voltage recording devices. This device is ideal for accurately measuring and recording battery voltages, sensor output signals, photovoltaic studies, as well as many other low level DC voltage sources. With user programmable engineering units, the user can scale the input voltage to most any type of unit desired automatically. This is a unique and very useful feature for presentations.

The OM-CP-VOLT101A is available in four different input ranges: 160 mV, 2.5V, 15V and 30V versions. Data retrieval is simple. Plug the device into an available COM port and our easy-to-use software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel file.

Specifications
Input Connection:
Removable screw terminal
Specified Accuracy Range: Nominal range @ 25°C
Analog Conversion Time: 133 mS
Frequency Rejection: 50/60 Hz
Alarm: User selectable high and low limits; blinking LED for alarm and low battery
Start Modes: Software programmable immediate start, delay start up to 18 months in advance, multiple start/stop mode
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
To Start Device: Press and hold the pushbutton and the green LED will flash twice a second. After three seconds, the green will flash rapidly for two seconds; the device has started logging.
To Stop Device: Press and hold the pushbutton and the red LED will flash twice a second;
after three seconds, red will flash rapidly for two seconds; the device has stopped logging
Memory: 1,000,000 readings; software configurable memory wrap; 330,000 readings in enhanced start/stop mode
Wrap Around: Yes
Reading Rate: 4 readings a second (4 hz) to 1 reading every 24 hours
LED Functionality:
Green LED Blinks: 10 seconds to indicate logging 15 seconds to indicate delay start mode
Red LED Blinks: 10 seconds to indicate low battery and/or memory 1 second to indicate an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Real Time Recording: May be used with PC to monitor and record data in real time
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included) user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped V, mV, V, engineering units specified through software
Time Accuracy: ±1 minute/month (at 20ºC, stand alone logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: WIN XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
Rated 1 out of 5 by from Does not work out of box, add'tl products needed No standard USB port, no response. Per support, that's until you connect the SW using custom cable, and start the unit, which is not mentioned in manual for the HW or on web page. Expensive for that function.(single channel)
Date published: 2017-12-15
Rated 1 out of 5 by from Does not work right out of the box I wish I would have read the reviews prior to ordering. This product does not work right out of the box. You have to start it up using software, not included, and an adapter cable, also not included. It is not clear from the description that these items are required to use this tool.
Date published: 2018-05-10
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-VOLT101A-30V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

How can I connect a OMEGA flow meter FMA-1617A to a data logger OM-CP-VOLT101A and OM-CP-IF200 usd interface cable

Asked by: Tonda
Thank you for your questions. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2022-10-19

Can you view a live trend while logging at 0.25s sampling rate?

Asked by: SteveM2015
Hello, thank you for your question. Even though the logger can do 4Hz when using the custom start, there is a communication limitation that prevents you to do real time at that speed. The fastest sampling rate for real time to the computer would be 1 s/sec.
Answered by: DA Engineer
Date published: 2020-04-03

Hi, I have a 50mv shunts on a 600vdc circuit, does the 'OM-CP-VOLT101A-160MV' recorders work on this system?

Asked by: Ramie343
Thank you for your question. Please e-mail your question to our Data Acquisition Engr Dept-DAS@OMEGA.COM
Answered by: Raptor
Date published: 2021-01-27
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-VOLT101A-30V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Event Data loggers Part of the NOMAD® Family
$7.53
0 In Stock
8 Channel Current Data Logger
$11.21
6 In Stock
Accessories
Replacement 3.6V lithium battery
$27.99
21 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
Weather proof enclosure for data logger
$64.72
3 In Stock
en-US
en
Save Configuration