Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Audible and Visual Alarm for OM-EL-WIFI Series Data Loggers

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers

$295.17

Item# OM-EL-WIFI-ALERT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $295.17
5-9 $280.41
10-24 $274.51
25-49 $262.70
50-99 $256.80
100+ $250.89

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 10 left

Limited Stock
Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers OM-EL-WIFI-ALERT OM-EL-WIFI-ALERT
  • Detects Alarms from any OM-EL-WIFI Series Temperature and Humidity Data Logger on the Same Wireless Network
  • Audible Alarm with Built-in Speaker
  • Visual Alarm from High Brightness LEDs
  • Continues to Work When the PC is Turned Off

OM-EL-WIFI-ALERT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Input Type
Max Sampling Rate
Accuracy Rating
Display Type
Form Factor
Certificate
Power Supply Option
Communication
Additional Features


Description

The OM-EL-WIFI-ALERT is a stand-alone monitoringsystem for all OM-EL-WIFI Series data loggers. TheOM-EL-WIFI-ALERT will receive alarm messages fromany OM-EL-WIFI Series temperature and humidity datalogger connected to the same wireless network. TheOM-EL-WIFI-ALERT indicates an alarm activation usinghigh brightness LEDs and a choice of nine alarm tones.The OM-EL-WIFI-ALERT continues to work when the nnPC is turned off.

The OM-EL-WIFI-ALERT has been designed to becontinuously powered via the included AC poweradaptor. However it does contain a rechargeable lithiumpolymer battery for device positioning and limited powerduring the event of a power failure.

The WiFi signal strength indicator is activated bypressing the OM-EL-WIFI-ALERT button three times.All LEDs and a fast beep indicate a strong signal.Limited LEDs and slow beep indicate a weak signal.

The audible alarm can be muted by pressing theOM-EL-WIFI-ALERT button once or remotely from thePC software. There is also a configurable auto-mutefunction.

Set-up is completed through software installed on thePC. This software is available to download for free fromOMEGA online. Free firmware downloads are alsoavailable.

After initial set-up, audible and visual alerts can bere-configured wirelessly using the PC software.

The OM-EL-WIFI-ALERT can be attached to a wallor flat surface using the bracket provided, and has aprotection rating of IP44 (with cable connected).
loading all models
loading all reviews
Rated 2 out of 5 by from Review The Data Loggers are good, the software is very poor. Free Cloud account is limited to 2 units, and is slow.
Date published: 2015-11-29
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-WIFI-ALERT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Wall mount bracket
$19.35
2 In Stock
Spare 100/240 Vac 50/60 Hz power adaptor (USA plug)
$24.71
11 In Stock
en-US
en
Save Configuration