text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Formaldehyde Monitor and Data Logger

$318.55

Item# AQM-101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $318.55
5-9 $302.62
10-24 $296.25
25-49 $283.51
50-99 $277.14
100-199 $270.77
200+ $267.03

In stock

Lead Time ( If not in Stock): 5 weeks

Formaldehyde Monitor and Data Logger AQM-101 AQM-101
AQM-101 is rated 3.3 out of 5 by 8.
  • y_2020, m_1, d_17, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 137ms
  • REVIEWS, PRODUCT
  • Large LCD Displays Hcho Level, Temperature, Relative Humidity, Calendar (Y/M/D) and Time
  • Three (3) Smiley Icons Indicate Indoor Air Quality Levels at (0/0.08/0.8 ppm)
  • Stable Electrochemical Sensor for Hcho Detection
  • Programmable High Alarm
  • Manual 0 ppm Calibration
  • Audible/Visible LED Warning for High Hcho Concentration

Product info

Measurement Type
HCHO, Temperature, RH
Number of Measurements
3
Input Type
Thermistor, Thermocouple, RTD, Temperature, Current
Power
Battery
Data Interface
USB
Additional Feature
Wrong Location )Environmental Monitor

Product Specs

  • Alarm Programmable High Alarm
  • Maximum Storage Temperature 70°C (158°F)
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Alarm Outputs 1

The AQM-101 is designed to measure HCHO concentration, air temperature and relative humidity with visible and audible alarms. This HCHO monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

FORMALDEHYDE (HCHO) is a gaseous component of the earth’s atmosphere. The concentration of HCHO in natural ambient air is about 0.03 ppm. Formaldehyde is found in a number of products. While most of these products contain a relatively low amount of the compound, others have a fairly strong concentration of formaldehyde. This is particularly true with products used in the course of scientific research and other professions where tissue is preserved in some manner. Formaldehyde exposure can lead to side effects that range from mild to life-threatening.

SPECIFICATIONS
HCHO
    Measurement Range: 0.00 to 5.00 ppm @25°C (77°F), ambient pressure
    Accuracy (0.00 to 5.00 ppm): ±5%, + 0.03 ppm
    Resolution: 0.01 ppm
Temperature
    Range: 0 to 50°C (32 to 122°F)
    Accuracy: ±0.1°C (2°F) [0 to 50°C (32 to 122°F)]
    Resolution: 1°C (1°F)
Relative Humidity
    Range: 10 to 80% RH
    Accuracy: ±3% RH [at 25°C (77°F), from 10 to 80 RH], ±5% RH below 10%
Memory Capacity: 32,000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Response Time: Less than 30 seconds (T90)
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10')
Weight: 165 g (5.8 oz)

Rated 2 out of 5 by from It's OK. As delivered it said even fresh outdoor air was @ 25ppm CO. After re-zero-ing, it now says indoor air is between 0 and 15ppm CO (constantly wandering in this range, even if our furnace and gas stove are completely shut down). It is not quite as accurate as I was hoping for.
Date published: 2017-03-06
Rated 1 out of 5 by from Accessory Annoying I bought this because it is readily available albeit a bit pricey. Although it is shown with mating connectors, THEY DON'T COME WITH IT!!! I got it fast but can't use it.
Date published: 2019-03-21
Rated 5 out of 5 by from Worked right out of box! Very easy to setup and connect, worked right out of the box with included cables!
Date published: 2017-08-12
Rated 5 out of 5 by from Great buying experience great product We need this to test our oven daily for proper temperatures. It works great and is a quality product. Our previous Omega was in use daily for 8 years. We needed a replacement.
Date published: 2016-08-01
Rated 2 out of 5 by from OM-CP-OCTTEMP2000 As usual the software is very glitchy and slow...virtually unusable. Documentation is not up to date.
Date published: 2017-08-10
Rated 4 out of 5 by from Great Features i recently bought this product and i am happy to have it
Date published: 2019-04-03
Rated 3 out of 5 by from Works but all thermocouple types must be the same The datalogger and software is simple enough to use and the software for this datalogger is better than some of the other software omega provides for other data collection devices. It does exactly what is needed, log data. The major disadvantage of the 4 channel data logger is that all of the channels must be the same thermocouple type. It does not state anywhere on the website, the specification sheet or the manual that all the thermocouple types must be the same. Only after purchase and looking a little deeper, I only found the only place that it was mentioned that all thermocouple types must be the same was in the quick start guide. Now I need to purchase new thermocouples so I can log data from all my thermocouples.
Date published: 2018-12-19
Rated 4 out of 5 by from Reliable reading and reproducibility We purchased this model instead of other cheaper versions hoping to get an industrial level accuracy and reliability for the reading. We are quite happy on the reading stability and reproducibility so far. Repeated measurements comparing with fresh outdoor air has been done and this meter has proven to be solid. Battery life is also quite good. On the other side, you would need a Windows computer to be able to do logging. The unit does not log anything internally. The meter not only responds to Formaldehyde. It also responds to, say, acetone, tested so far. I would recommend Omega to provide a list of VOCs this meter is also responding to, and the associated corrections need to be applied. Or simply put the options into the firmware. It is not easy to tell if you are actually getting response from Formaldehyde or it could be some other VOCs being measured. In some limited scenarios, you could associate with the actual smell to distinguish the actual gas you are dealing with. For example, if you are using acetone to do some cleaning, you know the reading is from Acetone.
Date published: 2018-09-10
  • y_2020, m_1, d_17, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 42ms
  • REVIEWS, PRODUCT

Is the NIST Cert to ISO 17025?

Asked by: Temperature_user
Unfortunately, as of right now we cannot provide 17025 calibration, but we are working towards offering that in the future. Thank you for connecting with Omega.
Answered by: Jane
Date published: 2019-05-20

How can we get our Omega OM-CP-Quadtemp SN:N19558 calibrated?

Asked by: Ernie
Hello, please contact our Customer Service Dept for a return for calibration. Thank you.
Answered by: Jane
Date published: 2019-01-30
  • y_2020, m_1, d_17, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AQM-101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 154ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration