text.skipToContent text.skipToNavigation

Carbon Dioxide Monitor and Data Logger

$376.00

Item# AQM-102

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $376.00
5-9 $357.20
10-24 $349.68
25-49 $334.64
50-99 $327.12
100-199 $319.60
200+ $315.18

In stock

Lead Time ( If not in Stock): 4 weeks

Carbon Dioxide Monitor and Data Logger AQM-102 AQM-102
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Large LCD Displays CO2 Level, Temperature, Relative Humidity, Calendar (Y/M/D) and Time
  • Six (6) Smiley Icons Indicate Indoor Air Quality Levels at (350/450/700/1000/2500/5000 ppm)
  • Stable Ndir Sensor for CO2 Detection
  • Programmable High Alarm
  • Manual 400 ppm Calibration
  • Audible/Visible Led Warning for High CO2 Concentration
  • Heat Index/Wbgt Temperature Calculation
Gas Analysis - View related products

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Input Type
Form Factor
Additional Features


Product Specs

  • Alarm Programmable High Alarm
  • Maximum Storage Temperature 70°C (158°F)
  • Minimum Storage Temperature -40°C (-40°F)
  • Number of Alarm Outputs 2

The AQM-102 is designed to measure CO2 concentration, air temperature and relative humidity with visible and audible alarms. This CO2 monitor is an ideal instrument for indoor air quality (IAQ) diagnosis and HVAC system performance verification.

Carbon dioxide (CO2) is a gaseous component of the earth’s atmosphere. The concentration of CO2 in natural ambient air is about 0.04% or 400 ppm. With each breath, humans convert oxygen (O2) into carbon dioxide (CO2). Although carbon dioxide is invisible and odorless, increased CO2 levels can cause headaches, drowsiness and a loss of the ability to concentrate or worse.

SPECIFICATIONS
CO2
    Measurement Range: 0 to 9999 ppm
    Accuracy (400 to 5000 ppm): ±30 ppm, + 3% of rdg
    Resolution: 1 ppm
Temperature
    Range: 0 to 50 °C (32 to 122 °F)
    Accuracy: ±0.1°C (2 °F) [0 to 50°C (32 to 122°F)]
    Resolution: 0.1°C (0.1°F)
Relative Humidity
    Range: 0.0 to 80% RH
    Accuracy: ±3% RH [at 25°C (77°F), from 10 to 80 RH], ±5% RH below 10%
Memory Capacity: 32,000 readings
Storage Temperature: -40 to 70°C (-40 to 158°F)
Interface: USB
Dimensions: 110 H x 108 W x 28 mm D (4.33 x 4.25 x 1.10')
Weight: 165 g (5.8 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hi we just buy a bunch of these monitors but we don't have cd-room; can we download the software?

Asked by: Efcamb
Yes, please visit use the link below to download the software, thank you. https://assets.omega.com/software/MWTC-D-Series.zip
Answered by: Jane
Date published: 2019-04-12
  • y_2020, m_7, d_6, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AQM-102, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
Formaldehyde Monitor and Data Logger
$45.63
31 In Stock
  • CE Icon CE

en-US
en
Save Configuration