text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Four Channel Handheld Data Logger Thermometer

$350.00

Item# HH520

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $350.00
10-24 $332.50
25-49 $325.50
50-99 $311.50
100-199 $304.50
200+ $297.50

In stock

Lead Time ( If not in Stock): 2 weeks

Four Channel Handheld Data Logger Thermometer HH520 HH520
HH520 is rated 4.0 out of 5 by 1.
  • y_2019, m_10, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH520, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 134ms
  • REVIEWS, PRODUCT
  • Measures Types J, K, T, E Thermocouples
  • Large Backlit Display Shows All Channels
  • USB Interface -- PC Software Included
  • High Accuracy, Fast Response
  • T1-T2 Function
  • Temperature Alarm Function
  • Data Hold Function
  • Adjustable Auto Power Off Timer
  • Min/Max/Avg Recording of All Channels
  • Data Logging Up to 16,000 Points for Each Channel
  • Recall Function to Instantly Read-Out Up to 100 Sets of Manually Saved Data
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
4
Input Type
TC
Maximum Samples
~16K
Display
LCD
Power
Battery
Data Interface
USB
Max Sampling Rate
0.5 sec

Product Specs

  • Alarm Temperature Alarm Function
  • Display Type Backlit LCD
  • Maximum Storage Temperature 60°C (140°F)
  • Maximum Ambient Temperature 50°C (122°F)
  • Minimum Ambient Temperature 0°C (32°F)
  • Minimum Storage Temperature -20°C (-4°F)

The HH520 is a 4 channel handheld data logger/thermometer that accepts Types J, K, T and E thermocouples. Measurement settings and results are shown on the backlit LCD display. Data can be stored in the data logger and then downloaded to the computer or directly saved on the computer through the USB interface in real time. With the exclusive software, recording/ recalling of data and programming of logging parameters can be done directly through a PC. There is a save dialog window in the software where the data file name and file type to save can be selected. There are three types of file format that can be selected: binary file (*.ghf), text file(*.txt) and Excel® format file (*.csv). The .txt file format can be opened by the HH520 software and any other word processor program like Microsoft® Word or Notepad. The .csv file format can be opened by the HH520 software and also by Microsoft Excel.

The *.ghf file uses much less disk space to save the data than the other two file formats, but it can only be used in the HH520 software.

Specifications
Measurement Range:
    J: -200 to 1000°C (-328 to 1832°F)
    K: -200 to 1372°C (-328 to 2501°F)
    T: -200 to 400°C (-328 to 752°F)
    E: -200 to 750°C (-328 to 1382°F)
Accuracy (Does Not Include Thermocouple Sensor Error): ±(0.1% rdg + 0.7°C)/±(0.1% rdg + 1.4°F) between 18 to 28°C (64 to 82°F); ±(0.4% rdg + 0.7°C)/±(0.4% rdg + 1.4°F) below -100°C (-148°F)
Resolution: 0.1°C <600°C (0.1°F <1000°F); 1.0°C ≥ 600°C (1.0°F ≥ 1000°F)
Temperature Coefficient: 0.01% of reading + 0.05°C per °C(<18 or >28°C)
Input Protection: 30 Vrms max
Sample Rate: 2 samples/sec
Power: Four 1.5 V “AAA” batteries (included); external power through USB interface
Battery Life: 100 hrs approx (alkaline batteries)
Operating Environment: 0 to 50°C (32 to 122°F); 10 to 90% RH non-condensing
Storage Environment: -20 to 60°C (-4 to 140°F); 10 to 75% RH
Dimensions: 187 H x 75 W x 29 mm D (7.36 x 2.95 x 1.14')
Weight: 290 g (10.2 oz)
Software: Windows® XP/Vista/7/8/10

Rated 4 out of 5 by from Value and practical Value and practical. In stock and prompt delivery. Software may need one more option on grid layout: such as smaller checker board squares on the background to identify data point location. A longer USB cable would be better. On Windows XP, each time the logger is manually powered off and on again and then the hardware driver is automatically installed while USB was plugged in, but need to uninstall and install it again one more time to avoid installation issue. This would need to state in the manual.
Date published: 2018-03-10
  • y_2019, m_10, d_18, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HH520, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT

What are the physical dimensions of the unit (length)? I would need to add the length of the thermocouple plug to find the overall length of the assembly. I need to verify if it will fit in our enclosure.

Asked by: ScottG
Hello Scott The dimensions of the device are 82.5 L x 25.4 W x 15.2 H mm (3.25 x 1 x 0.6&quot;) A mini-thermocouple connector's dimensions when connected to the transmitter are 20.6 (0.81&quot;) by 7.9 (0.31&quot;) and the width being 16.8 (0.66)
Answered by: JA Engineer
Date published: 2019-08-28

What is the fastest sampling rate?

Asked by: Simon
Thank you for connecting with Omega. 1 sample per 2 secs is the fastest sampling rate which is depend on the RF reader.
Answered by: Jane
Date published: 2019-03-04
  • y_2019, m_10, d_20, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_HH520, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 132ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration