text.skipToContent text.skipToNavigation

HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger

$45.00

Item# MX100

In stock

Lead Time ( If not in Stock): 7 Days

HOBO MX Bluetooth Low Energy Temperature Wireless Data Logger MX100 MX100
HOBO MX Bluetooth Low Energy Temperature Data Logger is rated 5.0 out of 5 by 1.
  • y_2020, m_8, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MX100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 30,000 measurements
  • Accuracy: ±0.5°C (±0.9°F)
  • Multiple Start & Stop options
  • Visual high & low alarm thresholds
  • Splash-proof – IP67

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


Product Specs

The HOBO MX100 is a low-cost, splash-proof temperature data logger.

Ideal for a range of indoor monitoring applications, this self-contained wireless data logger lets you access temperature data anytime from your mobile device via Bluetooth Low Energy (BLE) technology over a 100-foot range. The logger has a built-in alarm you can configure to trip at thresholds you specify. Designed with a non-replaceable lithium battery, the MX100 lets you maximize battery life with a power-saving mode that uses the Bluetooth signal only when needed.

Using the HOBOmobile app for iOS and Android, you can easily configure the logger, read it out, and view data on your phone or tablet, or automatically upload the data to HOBOlink&rsquos free cloud storage, for further analysis.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

Rated 5 out of 5 by from Sophisticated and Easy Super easy to use and quite configurable. Pair it with the desktop software and the reporting is great!
Date published: 2020-08-03
  • y_2020, m_8, d_8, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_MX100, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration