text.skipToContent text.skipToNavigation

HOBO MX Bluetooth Low Energy Temperature and Humidity Data Logger with Display

$135.00

Item# MX1101

In stock

Lead Time ( If not in Stock): 7 Days

HOBO MX Bluetooth Low Energy Temperature and Humidity Data Logger with Display MX1101 MX1101
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Bluetooth Low Energy (BLE) 100-foot communications
  • Stores: 84,000 measurements
  • Accuracy: ±50 ppm, ±0.2°C (±0.4°F) and ±2%RH
  • Multiple Start & Stop options
  • Audible and visual high & low alarm thresholds

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature

Product Specs

The HOBO MX1101 Temp/RH data logger uses integrated sensors to record temperature and/or relative humidity (RH) in indoor environments. This Bluetooth Low Energy (BLE)-enabled logger is designed for wireless communication with an iOS or Android mobile device.

Using the HOBOmobile app, you can easily configure the logger, read it out, view data on your phone or tablet, export the data, or automatically upload the data to HOBOlink’s free cloud storage, for further analysis. The logger can calculate minimum, maximum, average, and standard deviation statistics and can be configured to trip audible or visual alarms at thresholds you specify. The MX1101 supports burst logging, in which data are logged at a different interval when sensor readings are above or below certain limits. This compact data logger also has a built-in LCD screen to display the current CO temperature, relative humidity, logging status, battery use, memory consumption, and more.

You can download the HOBOmobile app for free for Android devices here and for iOS devices here.

The Hobo MX Gateway (purchased separately) can be used to aggregate the data from up to 100 Hobo MX data loggers directly to a PC via Ethernet or WiFi communications.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration