text.skipToContent text.skipToNavigation

Single Channel USB Thermocouple Data Logger with LCD Display

$88.00

Item# OM-20A-TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $88.00
5-9 $83.60
10-24 $81.84
25-49 $78.32
50-99 $76.56
100+ $74.80

In stock

Lead Time ( If not in Stock): 3 weeks

Single Channel USB Thermocouple Data Logger with LCD Display OM-20A-TC OM-20A-TC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • USB Interface Communicate with PC
  • Set Access Password for Each Data Logger
  • Free Software to Setup, Download and Analyze
  • LCD Display & LED Indicates Alarm and Status
  • Start Mode: Immediately, Button, Start at time
  • Stop Mode: Button, Memory full, Points finished
Handheld Instruments for Temperature Measurement - View related products
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate

Product Specs

Description

New OM-20A-T thermocouple data logger with LCD Display measures and stores over 85,000 temperature readings from either a Type K, Type J, Type S, or Type T&R thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit.

This data logger's compact size make it an ideal choice for any portable application including monitoring temperature in factory, storage, testing process, etc. User needs to install USB driver and PC Software that run under Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions), and use the software to setup sample rate, high/low alarm limit and start/stop method, and download data to PC, etc. And then view, analyze and print the data, or export other file formats (txt, xsl, csv, bmp, jpg).

Especially, in professional applications, user can set access password, name the channel, enable/disable channel, input calibration data for each channel, disable LED indication for saving power, and select sample mode (Instant, Average, Maximum and Minimum), etc.

Specifications

Input Type: Support 5 Thermocouple Types K, J, S, T & R
Accuracy: ±0.5% Reading ±1 Deg_C
Resolution: 0.1 Deg_C
Temperature Units: °C or °F
Logging Interval: 2Secs-24Hrs, selectable in software
Memory Capacity: 85,000 Points
Thermocouple Connection: Female sub-miniature thermocouple connector
LCD Display: 4 Digits
Battery Type: Lithium
Battery Life: Up to 2 years
Operating Temperature: -35 Deg_C to 80 Deg_C
Software: Windows XP, Vista, 7, 8 or 10 (32 bit and 64 bit Versions)
Case Material: IP40

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration