text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Single Use Cold Chain PDF Temperature Data Logger

$244.00

Item# OM-21-10PK

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $244.00
10-24 $231.80
25-49 $226.92
50-99 $217.16
100-199 $212.28
200+ $207.40

In stock

Lead Time ( If not in Stock): 7 Days

Single Use Cold Chain PDF Temperature Data Logger OM-21-10PK OM-21-10PK
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 165ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Price is for pack of 10
  • Plug-and-Play USB 2.0 Interface
  • No Special Software or Driver Required for Programming and Download
  • Automatically Generates a PDF Report While Connected to PC
  • PDF Report Contains Summary, Graph and Detailed Data List
  • Low Cost Single Use with Accurate Thermistor Sensor
  • EN12830, FDA 21 CFR Part 11 Compliance

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Internal
Maximum Samples
~10K
Power
Battery
Data Interface
USB
Max Sampling Rate
30 sec
Additional Feature
Single Use, Programmable Sampling Rate, FDA

Product Specs

  • Alarm Single: A LED alarm is triggered immediately when the measured value exceeds the alarm threshold Cumulative: A LED alarm is not triggered when the measured value exceeds the alarm threshold
  • Configurable Parameters 2 keys start/stop key and mark key (provides up to 8 bookmarks during the data logging period)
  • Maximum Storage Temperature 85°C (185°F)
  • Maximum Ambient Temperature 70°C (158°F)
  • Minimum Ambient Temperature -30°C (-22°F)
  • Minimum Storage Temperature -40°C (-40°F)

OM-21 Series are in the end of its life cycle. As a possible substitute/upgrade, please check out Newest Released One Time Use PDF Logger OM-21A Series for more advanced features with better price.

The OM-21 data logger is for use in cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. The data logger is completely user-programmable including language selection, sampling interval, start delay, alarm delay, temperature units, alarm range, alarm type, password and user name. The unit’s compact, lightweight, waterproof and flat design allows it to fit inside any package. No special software or driver is required for set-up or download of data. On completion of data logging a PDF report is automatically generated containing data summary, graph and tabular results. The data logger appears as a mass storage device when connected to the PC. User manual, set-up utility and PDF report are all stored in the data logger.

Specifications
TEMPERATURE
Sensor: Thermistor
Range: -30 to 70°C (-22 to 158°F)
Accuracy: ±0.5°C
Resolution: 0.1°C (0.1°F)
Units: °C or °F
Logging Type: Single use
Memory: 8192 readings
Sampling Interval: 30 seconds, 5, 10, 30, 60, 90, 120 minutes
Data Integrity: File encrypted technology ensures data integrity
Password: Can be ON or OFF (default is OFF); password can be up to 16 alpha-numeric characters
Compatibility: Windows XP/Vista/7 and 8
Start Delay: 0, 5, 30, 45, 60, 90, 120 minutes
Alarms:
    Single: A LED alarm is triggered immediately when the measured value exceeds the alarm threshold
    Cumulative: A LED alarm is not triggered when the measured value exceeds the alarm threshold, but only once the overall average value during alarm delay duration exceeds the alarm threshold
    Disable: No LED alarm function during the logging process
Alarm Range: -20 to -10°C (-4 to 14°F), -10 to 0°C (14 to 32°F), 2 to 8°C (36 to 46°F) (low alarm below 2°C, high alarm above 8°C), 0 to 15°C (32 to 59°F), 0 to 25°C (32 to 77°F), 15 to 25°C (59 to 77°F) (other ranges possible)
Alarm Delay: Preset alarm delay for single alarm type is always zero; the adjustable alarm delay time for cumulative alarm type is user-selectable at 5, 30, 45, 60, 90, or 120 minutes
Language: English (default), German, French, Italian, Spanish
Operation: 2 keys; start/stop key and mark key (provides up to 8 bookmarks during the data logging period)
LED Indicators: REC, low battery, high alarm, low alarm
Operating Temperature: -30 to 70°C (-22 to 158°F)
Operating Humidity: <80% RH
Storage Temperature: -40 to 85°C (-40 to 185°F)
Storage Humidity: <90% RH
Power: 3V lithium battery (CR2032) factory installed
Shelf Life: 12 months
Protection Class: IP65 (when contained in the included plastic bag)
Weight: 10 g (0.35 oz)
Dimensions:
    Unpouched Size: 73 L x 33 W x 2.5 mm D (2.87 x 1.30 x 0.10')
    Pouched Size (data logger inside included plastic bag): 105 L x 55 W x 2.5 mm D (4.13 x 2.17 x 0.10')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I am looking at the OM-74 for use with a C-type or B-type thermocouple. How many hours do the batteries lasts, are they rechargable?

Asked by: LuJR
  • y_2019, m_10, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_OM-21-10PK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration