text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

24-Channel Ethernet Data Logger with Embedded Web Server

$2,737.00

Item# OM-240

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,737.00
5-9 $2,600.15
10-24 $2,545.41
25-49 $2,435.93
50-99 $2,381.19
100+ $2,326.45

In stock

Lead Time ( If not in Stock): 2 weeks

24-Channel Ethernet Data Logger with Embedded Web Server OM-240 OM-240
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Omega Enterprise Gateway Compatible
  • 24 Differential, Independent Analog Input Channels, 2 Digital Inputs and 1 Digital Output
  • On-Board Web Server for Setup, Data View, and Diagnostic
  • Independent Thermocouples, PT100/200/500/1000, NTC, mV, mA, mV/V, Vibrating Wire
  • Integrated Sensors Power Supply, Independent for Each Channel: 5V, 10V, 20V, 24V DC
  • Alarms Setup for Each Channel (Min, Max, Derivate)
  • View Data in Real Time or Store to 2 GB Internal Memory
  • Modbus TCP, Ethernet, RS485, RS232 and USB Connections
  • Thermocouple Break Detection to Offer Real Time Alert to Customer
  • SMS and E-mail Alerts/Alarms & Available GPRS Modem
  • Expandable Up to 384 Channels with Multiplexers
5 Year Warranty

Product info

Measurement Type
Temperature, Process, Strain
Number of Measurements
24
Input Type
TC, RTD, Thermistor, mA, V
Maximum Samples
5 M
Display
LCD
Power
10 to 32 Vdc
Data Interface
USB, Serial, Ethernet
Max Sampling Rate
1 sec
Additional Feature
OEG Enabled, Embedded Web Server

Product Specs

  • Display Type LCD

OM-240 is a versatile, high accuracy “smart” data acquisition system. It provides 24 differential analog inputs, individually configured.

The Data Logger can be used in a wide range of applications, including HVAC, oil and gas, water quality, energy and building monitoring. Using OM-240 requires no additional configuration/analysis software package, as it is provided by an Embedded Web Server. Only a standard Web Browser (Firefox recommended) for configurations and data view. Logged Data is ready to be shown in a graphic “real time” mode (License required) or exported in a CSV file. Channel expansion provided by multiplexers. There are 8 terminal blocks (each terminal block can handle up to 3 sensors). The OM-240 is designed to work with 2 to 6-wire sensors. You can connect 2-wire sensors on each channel and read 24 sensors, or 4-wire sensor and read 12 channels. The system will order sensors depending on how many wires they use, placing 6 wires sensors first, 4 wires in the middle, and 2 wires last.



Once software configuration is done, clicking on “Wiring scheme” button on the web interface near the sensors will show how to connect the chosen sensor to the block physically. It shows “relative” position, so if you start connecting sensors from the first, you will not have to leave “unused” positions (except for the ground connection of every block, if not used). Multiplexers are needed if the total “wires” from sensors exceeds the 48 provided by the OM-240.



Applications including Oil/Gas Pipeline Monitoring, Building/Bridge Structure Health Monitoring, Engine Thermal Mapping Testing, Data Center Environmental Monitoring, and Energy Farm Monitoring, and etc.





Specifications
Weight 980 g (2.16 lb)
Dimensions: 231 L x 138 W x 117 mm H (9.09 x 5.43 x 4.61”)
Material: Plastic and metal
Wiring: Removable screw terminal connectors
MEASUREMENT RATE
Analog Initialization (±10V range):
    Maximum Speed: 1.70 sec
    Standard Speed: 7.10 sec
Instrument Warm-Up: Depends on sensor configuration
Measurement (±10V range:
    Maximum Speed: 80 ms
    Standard Speed: 1.57 sec
Notes: Times indicated are not valid for vibrating wire measures Init analog phase is made only once before measurement cycle
Measure Frequency Selectable (Global or for Each Channel): 1 second up to 1 week
ADC: 24-bit (22 true bit) differential analog-to-digital converters, 5SPS to 1000SPS, 0-24 average function, auto-calibration and auto-range
CPU and MEMORY
Processor: ARM Cortex-M3 MCU with 1 MB Flash, 120 MHz CPU, ART Accelerator, Ethernet
RAM Memor 1 Mbyte RAM
Mass Storage: 2 GB SD card for data (about 5 Mega data points) and Web pages
Clock Accuracy: RTC (real time clock with battery back-up) temperature compensated
On-Board Sensors: Temperature (accuracy ±1%), measured inside the datalogger
Switched Output Power Supply: The voltage ‘V OUT’ is switched on and off under program control. V OUT is the unregulated input power supply ‘V IN’ (2 A Max)
SOFTWARE and FIRMWARE
Web Server on Board: (independent OS platform)
Acquisition Time Interva: Selectable from 1 second up to 1 week (depends on the number of channels acquired)
FTP client: To send data/alarms on an FTP server (SFTP not supported)
MAIL to send data/alarm: To max 5 email address (SMTPS / SSL not supported)
SMS to Send Alarms: To max 5 telephone numbers
Data Download: (measure, logs) in .csv file (compatible with Microsoft Excel)
Virtual Channels Management: For Math operations between channels
ANALOG INPUTS
Thermocouple, RTD (Pt100, Pt200, Pt500, Pt1000), Thermistor, Current Loop, Current Transmitter, Voltage, Servo Inclinometer, Wheatsonte Bridge, Potentiometer, Vibrating Wire
Temperature Drift: < 10 ppm/°C, range -30 to 70°C (-22 to 158ºF)
Input Noise Voltage: 5.42 µV pp
Input Limits: ±12V
DC Common Mode Rejection: >105 dB
Normal Mode Rejection >90 dB
Input Impedance: 20 MΩ typical

THERMOCOUPLES
Thermocouple Types: K, B, J, T, E, R, N, S
Resolution: 1 µV at FS for ±10 mV range;
10 µV at FS for ±100 mV range;
100 µV at FS for ±1 V range;


THERMOCOUPLE (@25°C)
TC TYPE RANGE ACCURACY
K-200 to 1370°C (-328 to 2498°F)±1,99 °C
B600 to 1820°C (1112 to 3308°F)±1,22 °C
J-200 to 1200°C (-328 to 2192°F)±1,04 °C
T-200 to 400°C (-328 to 752°F)±1,99 °C
E-200 to 1000°C (-328 to 1832°F)±0,93 °C
R-20 to 1760°C (-4 to 3200°F)±1,64 °C
N-260 to 1300°C (-436 to 2372°F)±1,24 °C
S-20 to 1760°C (-4 to 3200°F)±1,64 °C


RTD
RTD Types:
Pt100/200/500/1000
Resolution: 0.1°C
Power Supply: 1.2mA
RTD
TYPE RANGE ACCURACY
Pt100/200/500/1000-195 to +847°C (-319 to 1556°F)0.17% FS


THERMISTOR
Thermistor Type:
3000 O @25°C, NTC
Resolution: 0.1°C
Power Supply: 0.05mA, 0.1mA, 1.2mA
THERMISTOR (NTC)
TYPE RANGE ACCURACY
3000 O@25°C, NTC-50 to 0°C±2 °C
(-58 to 32°F±3,6 °F
0 to 150°C±1 °C
(32 to 302°F)±1,8 °F


DC VOLTAGE INPUT
Power Supply:
5V, 10V, 20V, 24V DC*
"VOLTAGE "
RANGE RESOLUTION ACCURACY
±10 mV1 µV at FS0.01% FS
±100 mV10 µV at FS
±1 V100 µV at FS
±10 V10 mV at FS


DC CURRENT INPUT
Power Supply:
10V, 24V DC*
CURRENT LOOP 2W
RANGE RESOLUTION ACCURACY
4 ~ 20mA1 µA at FS0.01% FS

CURRENT TRANSMITTER (3-4W)
RANGE RESOLUTION ACCURACY
4 ~ 20mA1 µA at FS0.01% FS


WHEATSTONE BRIDGE
Power Supply:
5V, 10V, External (Max 10V)*
Minimum Bridge Resistance: 200 O
WHEATSTONE BRIDGE
RANGE RESOLUTION ACCURACY
±10 mV/V0.001 mV/V at FS0.01% FS


DIGITAL I/Os
Digital Output

One relay output (for alarm, etc.): volt-free closure (low voltage 30V, 2A)
Digital Inputs
Two opto-isolated digital inputs individually selectable for switch closure.
Max Input Voltage: 24V (max current: 10mA)
Min Input Voltage: 5V (max current: 2mA)
Measurement Rate: max frequency 1 kHz
Accuracy: 0.1 Hz
PROTECTIONS
Electro-Mechanical Relays for Measuring Each Channel
Electrical Endurance: min 2 x 105 operations
Mechanical Endurance: 100 x 106 operations.
Circuit Protection (Gas Discharge Tubes) DC Breakdown Voltage (@100V/s): 75V
Tolerance of DCBV: ± 20%
Impulse Breakdown Voltage (@100v/µs ): 250V
Impulse Breakdown Voltage (@1kv/µs ): 525V
Overvoltage and Reverse Polarity Protection Short Circuit Protection on Every Output
INTERFACES
Display & Keyboard
Small backlight graphic LCD 128 x 64 dpi with membrane keyboard for the minimal local management without the PC. Keyboard for starting a data acquisition scan, sequential display of the last stored readings for each channel (sensor ID, converted unit reading, unit of measure), device status, data download and firmware/Web pages update by USB pen drive, safe mode (back-up/format/restore internal SD card).
LAN Ethernet
10/100 Mbps, RJ45, Isolated
RS232
9-pin, DE9. DCE port for optional GSM/GPRS modem connection
Baud Rates: selectable from 9600 bps to 115.2 kbps
Default Format: 8 data bits; 1 stop bits; no parity
USB
USB 2.0 pen drive only (FAT 32), 5 V 200 mA
RS485#1 AND RS485#2
Connection: 5 screw clamp port for max. No.254 Modbus RS485 digital bus sensors
Communication Interface: RS485 - Optoisolated
Communication Protocol: MODBUS RTU
Voltage ‘V OUT’: Switched on and off under program control. V OUT is the unregulated input power supply ‘V IN’ (1 A).
Power Supply Management: Always on or energy safe Every channel of each multiplexer board is completely independent.
SYSTEM POWER REQUIREMENTS
Voltage (Power Supply): 10 to 30 Vdc (reverse polarity protected), max 5A
External Rechargeable Batteries: 12 Vdc nominal
Typical Current Drain (@12 Vdc)
Sleep Mode(MAX):
315 µA
ON: 62 mA - ON with Ethernet connected: 87 mA
ON with display: 115 mA
ON with display and ethernet connected: 142 mA
Analog Initialization: 115 mA
Measurement: 123 mA (with 12 mA @ 24 V sensor)
ENVIRONMENTAL CONDITIONS
Operating Temperature: -30 to 60°C (display -20 to 60°C)
Storage Temperature: -40 to 85°C (display -30 to 80°C)
Relative Humidity: 80 %RH
Overvoltage Category: II
Pollution Degree: 2
Sound Levels: < 74 dBA
Maximum Height of Use: 3000 m (9800 ft)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do the Expansion modules allow thermocouple readings?

Asked by: Ken J
  • y_2020, m_1, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_OM-240, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
GSM/3G modem for OM-240
$354.90
5 In Stock
Additional 24 Inputs Module (not thermocouple)
$912.60
7 In Stock
Spare 12 Vdc power supply for OM-240
$121.68
7 In Stock
  • CE Icon CE

en-US
en
Save Configuration