Ultra Low Temperature Data Logger

$207.87

Item# OM-CP-CRYO-TEMP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $207.87
5-9 $197.48
10-24 $193.32
25-49 $185.00
50-99 $180.85
100-199 $176.69
200+ $174.25

In stock

Lead Time ( If not in Stock): 4 weeks

Ultra Low Temperature Data Logger OM-CP-CRYO-TEMP OM-CP-CRYO-TEMP
Ultra Low Temperature Data Logger is rated 3.8 out of 5 by 10.
  • y_2020, m_1, d_27, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_OM-CP-CRYO-TEMP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 158ms
  • REVIEWS, PRODUCT
  • Ultra Low Operating Temperature: -86°C (-122°F)
  • May be Placed in Direct Contact with Dry Ice
  • No External Probes or Wiring
  • High Accuracy
  • Programmable Alarm and Warning Ranges With Alarm Delay
  • LED Status Indicators for Instant Alarm Notification
  • Magnetic Start
  • Optional Password Protection
  • Splash Resistant (IP65)
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Thermistor
Maximum Samples
~33K
Power
Battery
Data Interface
USB
Max Sampling Rate
5 sec
Additional Feature
Ultra Low Operating Temperature

Product Specs

  • Alarm Software programmable high and low alarm limits
  • Maximum Ambient Temperature 35°C (95 °F)
  • Minimum Ambient Temperature -86°C (-122°F)

The OM-CP-CRYO-TEMP ultra low temperature data logger records temperatures as low as -86°C (-122ºF). The OM-CP-CRYO-TEMP can be used in a broad line of applications such as monitoring blood plasma, vaccines, pharmaceutical, frozen foods and shipping containers.This stand-alone device does not require any additional probes. The enclosure is designed with a handle for easy attachment and is IP65 splash resistant.

It utilizes a USB docking station (sold separately), to communicate with a personal computer or laptop. The OM-CP-CRYO-TEMP provides date and time stamped temperature readings. Our easy-to-use Windows software does the rest. The user can view the data in graphical or tabular form. High and low alarm limits and high and low warning limits can be programmed through the software.

The user can set the alarm limits in the range required for the goods to be maintained. The warning limits can be set to alert the user when the temperature is nearing a high or low alarm limit, so that proper action can be taken to ensure the integrity of the goods.

The OM-CP-CRYO-TEMP is equipped with three LED’s. The green LED will blink every 15 seconds while the recorder is logging data. The yellow LED will blink every 3 seconds when the temperature has breached the warning limits. The red LED will blink every 3 seconds when the temperature alarm limits have been exceeded.

The OM-CP-CRYO-TEMP is the ideal temperature monitoring solution for any application involving ultra low temperature recording.

Specifications
Temperature Sensor: NTC Thermistor
Temperature Measurement Range: -86 to 35°C (-122 to 95°F) recommended,
may be used up to 55°C (131°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±1.0°C
Readings: 32,767
Recording Interval: 5 seconds to 30 minutes, selectable in software
Start Modes: Immediate start, delay start or manual start with magnetic switch
Programmable Start Delay: Up to 30 days from PC launch or manual start
Temperature Alarm: Software programmable high and low alarm limits,
high and low warning limits; each setpoint may be individually enabled or disabled
Alarm Delay: Software programmable time delay for warning/alarm limits;
logger will not indicate out of range status until the temperature
has been out of range for a set period of time
Status Indicators:
Green: Blinks to indicate safe conditions during logging
Yellow: Blinks to indicate warn limits have been exceeded
Red: Blinks to indicate alarm criteria (limits/delay) have been exceeded
Password Protection: An optional password may be programmed
into the device to restrict access to configuration options;
data may be read out without the password
Calibration: Digital calibration is available to the user through software
Calibration Date: Automatically recorded within device
Power: 3.6 V lithium battery included)
Battery Life:
2 Years: Typical @ 25°C, 1 min reading intervals
1 Year: Typical @ -80°C, 1 min reading intervals
Time Accuracy: ±2 minutes/month max at 20 to 30°C;
±5 minutes/month max at -80°C
Data Format: Date and time stamped °C, °F, K, °R
Computer Interface: USB docking station to PC; 38,400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -86 to 35°C (-122 to 95°F)
may be used up to 55°C (131°F); 0 to 100% RH
Dimensions: 83 H x 54 W x 11 mm D (3.3 x 2.1 x 0.4')
Ingress Protection/IP Rating: IP65 (splash resistant, not submersible)
Enclosure: ABS plastic, white, polycarbonate labeling
Weight: 40 g (1.4 oz)

Rated 4 out of 5 by from Solid Logger (for the most part) I have bought roughly 10 of these over the past 8 years. We use them for monitoring the temperature and humidity of a control room for Concrete testing. For the most part these are solid units. I have had a couple that had the screens go out on them after 5 years or so and the plastic gets discolored when exposed to sunlight. One had the temperature go out and it only lets you calibrate it slightly from the original settings. That said these generally work great with those few exceptions. The program for the PC is easy to use and understand. I will continue to purchase these as needed.
Date published: 2016-03-11
Rated 4 out of 5 by from Hi temp data logger The unit works as very well. Only issue is the directions. they are all online and incomplete so it is trial and error until you figure out how to operate to unit.
Date published: 2018-01-17
Rated 4 out of 5 by from works great. easy to use. had to guess where to get software to download data to but figured it out eventually. USB connection works easily, but I would now pay a little mre for a wireless download option
Date published: 2018-03-14
Rated 4 out of 5 by from Good for general monitoring We really like the OM-70 series for monitoring temperature and humidity during our testing. They work well and the software is easy to use. The only issue we have is that they will not stay in calibration in the lower 10 degrees C of the published range and there is no adjustment to correct this. We calibrate them to 10 C above the published low range and they work well there.
Date published: 2017-11-16
Rated 4 out of 5 by from Excellent applicability For price and accuracy both effectively combined in this products.
Date published: 2015-12-16
Rated 4 out of 5 by from Good value for a stand alone data logger I have bought these many times over the years and appreciate the updates to the user interface. The data loggers are very robust and accurate. I would give this a 5 star review if there was a version of the software that would also calculate Heat Index as part of the standard data output. Very useful for safety studies.
Date published: 2019-07-11
Rated 1 out of 5 by from NOT A PRODUCT YOU WANT TO PURCHASE!!!! OMEGA will not support this product. You have to send over $65.00 for the software to operate the product. DO NOT PURCHASE THIS PRODUCT!!!
Date published: 2018-06-07
Rated 4 out of 5 by from Reliable instrument Have one of this working for more than 4 years in a curing room in the middle of the Mojave desert. No problem at all.
Date published: 2017-09-01
  • y_2020, m_1, d_27, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_OM-CP-CRYO-TEMP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 24ms
  • REVIEWS, PRODUCT

Can I log two separate temps continuously with this one unit? Since you discontinued the OM PL-TT I am looking for a replacement.

Asked by: mark1234
OM-72 has one internal and one external temperature sensor. Other options you can consider are OM-DVT4 or ISD-TC. These are not direct replacements of the OM-PLTT, so please read the spec sheets before making your decision. If you have any question please contact our DAS team at das@omega.com or give us a call and ask for the Data Acquisition group.
Answered by: DA Engineer
Date published: 2019-11-21

I would like to know what is the maximum distance the logger can be from the sensors in the wired version? Is it possible to have the probes place approx. 20 meters from the device? will the information carry that far?

Asked by: Danielsan
The OM-71 has a built in sensor it does not have a remote sensor. Take a look at the OM-74 that has a external thermocouple connection so you can use a remote probe and 20 meters is no problem for a thermocouple.
Answered by: cw1engineer
Date published: 2019-11-14

Dear Sir, We are interesting to purchase the product but we need some clarifications for this products, If the equipment is 24/7 working (Recorded) or only particular time working (Auto power off without disturbing the equipment? please advice.

Asked by: Urjita Electronics
When you are setting up the logger you can select either to stop on Memory Full or Memory Rollover for Continuous Recording. Thank you.
Answered by: Application Engineer
Date published: 2019-07-22

Is this data logger completely portable? Meaning, when used in an autoclave, does it require a connection to a computer? Or does it simply get removed from the autoclave and downloaded onto a computer following completion of a cycle?

Asked by: Kaitlyn
Hi, thanks for connecting with Omega. The OM-CP-HITEMP140 logger series requires a docking station OM-CP-IFC400 (sold separately) to interface with the computer. You would use the computer only for set up and to download data. After removing your logger from the autoclave, please allow it to cool down and clean it with a dry cloth before placing it in the docking station. This is really important as the docking station is not designed to withstand the autoclave operating conditions.
Answered by: Jane
Date published: 2019-05-31

I am looking at the OM-74 for use with a C-type or B-type thermocouple. How many hours do the batteries lasts, are they rechargable?

Asked by: LuJR
  • y_2020, m_1, d_27, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-CP-CRYO-TEMP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 139ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration