Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Waterproof Thermocouple Data Logging System with Remote Probe

Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote Probe

$443.76

Item# OM-CP-ETR101A-KIT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $443.76
5-9 $421.57
10-24 $412.70
25-49 $394.95
50-99 $386.07
100+ $377.20

In stock

Lead Time (If not in stock): 8 weeks
Thermocouple Temperature Data Logging System with Waterproof Enclosure and Remote Probe OM-CP-ETR101A-KIT OM-CP-ETR101A-KIT
  • Complete System - Includes Data Logger, Waterproof NEMA 4 (IP65) Enclosure, Type K Thermocouple Probe, USB Interface Cable and Windows Software
  • 10 Year Battery Life
  • 1 Second Reading Rate
  • Multiple Start/Stop Function

OM-CP-ETR101A-KIT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-ETR101A-KIT comes assembled and includes a data logger, temperature sensor (thermocouple Type K), waterproof NEMA 4 (IP65) enclosure suitable for outdoor use, USB interface cable, and software. Setup is fast and easy.

The OM-CP-ETR101A-KIT is suitable for a wide range of outdoor applications including profiling the exhaust gas temperature of tractor trailers, buses and trucks. Simply mount the enclosure containing the data logger to the vehicle and insert the included type K thermocouple probe into the vehicle exhaust pipe using a compression fitting. The data logger can then record a complete exhaust gas temperature profile that can be used in the selection of the correct diesel particulate filter (DPF) for the vehicle.

Using the included software, the logger is programmed to record for a set period. Data is stored in the data logger, and is downloadable at any time via a pc or laptop computer.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows® software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel® file.

Specifications
INTERNAL CHANNEL
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.18°F)
Calibrated Accuracy: ±0.25°C (±0.45°F)

REMOTE CHANNEL
Thermocouple Types:
K**
Temperature Range: -270 to 1070°C (-454 to 1958°F)
Accuracy: ±2.0°C (24 AWG wire)
Resolution: 0.1°C
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic based on internal channel
Max Thermocouple Resistance: 100 Ω
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 500,000 readings (software configurable memory wrap);
250,000 readings in multiple start/stop mode or trigger setting mode
Wrap Around: Yes
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times
without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for 5 seconds, the green LED will flash during this time.
  The device has started logging.
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash during this time.
  The device has stopped logging.
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature
reaches or exceeds set limits
  Alarm Delay: A cumulative alarm delay may be set in which the device will activate that alarm
   (via LED) only when the device has recorded a user specified time duration of data
Trigger Settings: High and low limits may be set for the thermocouple channel. Once data meets or exceeds sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number or readings to take after the device triggers.
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory 1 second rate to indicate   an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped °C, °F, K, °R; µV, mV, V
Time Accuracy: ±1 minute/month (at 20ºC, stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -20 to 80ºC (-4 to 176°F), 0 to 95% RH non-condensing
Dimensions:
  Data Logger:
36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox: 87 H x 73 W x 27 mm D (3.5 x 2.9 x 1.1')
  Thermocouple Wire: 24 gauge, 762 mm (30')
  Thermocouple Probe: 153 L x 3.2 mm dia. (6 x 1?8')
Weight:
  Complete Kit:
425 g (15 oz)
  Waterproof Enclosure, Data Logger and Thermocouple: 283 g (10 oz)

**Use of stanless steel braided thermocouple may allow water to wick in through the cable and cause damage to the data logger
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you sell data logger part separately?

Asked by: nina
Hello, thank you for your question. If you just need the logger, you can take a look at the OM-CP-TC101A.
Answered by: DA Engineer
Date published: 2023-05-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-ETR101A-KIT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Accessories
Spare type K thermocouple for OM-CP-ETR101A-KIT data logger [3.2 mm (1/8') dia, ungrounded, 153 mm (6') length, 1 m (40') teflon insulated lead wire, subminiature male connector]
$79.83
3 In Stock
Replacement 3.6V lithium battery
$27.99
0 In Stock
316SS compression fitting for (1/8') dia thermocouple probe, 1/4' NPT male connection
$29.56
798 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
Replacement weatherproof NEMA 4 (IP65) enclosure for data logger
$64.72
3 In Stock
en-US
en
Save Configuration