text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Water Level and Temperature Data Logger

$694.59

Item# OM-CP-LEVEL101-SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $694.59
5-9 $659.86
10-24 $645.97
25-49 $618.19
50-99 $604.29
100+ $590.40

In stock

Lead Time ( If not in Stock): 2 weeks

Water Level and Temperature Data Logger OM-CP-LEVEL101-SS OM-CP-LEVEL101-SS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 156ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Programmable Start Time
  • User Calibration Through Software
  • Submersible
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Product info

Measurement Type
Strain
Number of Measurements
2
Input Type
Temperature, Level
Maximum Samples
~16K
Power
Battery
Data Interface
USB
Max Sampling Rate
2 sec
Additional Feature
Submersible

Product Specs

  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped
  • Minimum Ambient Temperature -40°C (-40°F)

The OM-CP-LEVEL101 is a battery powered, stand-alone submersible water level and temperature data logger. This all-in-one compact, portable, easy to use device will measure and record up to 16,383 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-LEVEL101 can be started an stopped directly from your computer and its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE CHANNEL
Temperature Sensor:
Semiconductor
Temperature Range: -40 to +80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: +0.5°C (0°C to 50°C)
Pressure Sensor: Semiconductor strain gage
Media Compatibility: Must be compatible with 303 stainless steel
Nominal Range: 0 to 30'
Measurement Range: 0 to 100'
Resolution: 0.05'
Calibrated Accuracy: +-8.3' of water (+-1.0' typical @ 25°C);
not compensated for barometric pressure changes
Response Time: 90% change in 1ms
Repeatability: +0.5% FSR; +0.2% typical
Proof Pressure: 90 psia
Memory: 16,383 readings per channel; 32,766 total readings
Real Time Recording: May be used with PC to monitor and record data in real time
Reading Rate: 1 reading every 2 seconds to every 12 hours selectable in software
Start Modes: Software programmable immediate start or delay start up six months in advance
Calibration: Digital calibration through software
Calibration Date: Automatically recorded with device
Battery Type: 3.6 V lithium battery included; user replaceable
Battery Life: 1 year typical at 25°C
Data Format: Date and time stamped, °C, °F, °K, °R, PSI, inches, feet, millimeters, centimeters, meters (of water column)
Time Accuracy: +1 minute/month (RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 100% RH non-condensing
Dimensions: 145 mm dia x 32 mm L (5.7 x 1.25')
Weight: 220 g (8 oz)
Material: 303 stainless steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Can this device send data on real time basis to me in office?

Asked by: Achi
Thank you for your question regarding OM-CP-LEVEL101-SS. The logger is a stand-alone device that will log data. It cannot sent data remotely. You configure and download data via PC and than disconnect.
Answered by: PVDAS
Date published: 2019-11-16
  • y_2020, m_1, d_16, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-LEVEL101-SS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 170ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration